Product details

Number of channels 1 Gain (min) (dB) 1 Gain (max) (dB) 1 Pd (typ) (mW) 20 Supply voltage (max) (V) 14 Operating temperature range (°C) 0 to 85 Output data format Analog Rating Catalog
Number of channels 1 Gain (min) (dB) 1 Gain (max) (dB) 1 Pd (typ) (mW) 20 Supply voltage (max) (V) 14 Operating temperature range (°C) 0 to 85 Output data format Analog Rating Catalog
X2SON (DSF) 6 1 mm² 1 x 1
  • High Speed:
    • 210 MHz, 3-dB Bandwidth
  • Fast Settling Time
  • Adjustable Active Load Current
  • Adjustable Drive Strength
  • Low Power: 20 mW
  • Ultra-Small Package:
    • 1-mm × 1-mm Ultra-Thin 0.35-mm QFN

All trademarks are the property of their respective owners.

  • High Speed:
    • 210 MHz, 3-dB Bandwidth
  • Fast Settling Time
  • Adjustable Active Load Current
  • Adjustable Drive Strength
  • Low Power: 20 mW
  • Ultra-Small Package:
    • 1-mm × 1-mm Ultra-Thin 0.35-mm QFN

All trademarks are the property of their respective owners.

The VSP1000 is a high-speed, low-noise, low-power, fast-settling, unity-gain buffer. It is specially designed for use between charge-coupled device (CCD) sensors and analog front-ends (AFEs). The device has an adjustable active load current that can load the CCD sensor output appropriately. The VSP1000 also features an adjustable output drive strength that can be set in accordance with the bandwidth requirements. At a 2-mA drive current, the device provides a bandwidth of 210 MHz, which allows for very low power operation with good performance. An ultra-small package of 1 mm × 1 mm and 0.35-mm height helps in saving printed circuit board (PCB) space and achieving a very low profile.

The VSP1000 is ideal for driving Texas Instruments AFEs for CCD sensors and, in general, any analog-to-digital converter (ADC) inputs. The adjustable load current allows for easy interfacing with a variety of CCD sensors from various manufacturers.

The VSP1000 is a high-speed, low-noise, low-power, fast-settling, unity-gain buffer. It is specially designed for use between charge-coupled device (CCD) sensors and analog front-ends (AFEs). The device has an adjustable active load current that can load the CCD sensor output appropriately. The VSP1000 also features an adjustable output drive strength that can be set in accordance with the bandwidth requirements. At a 2-mA drive current, the device provides a bandwidth of 210 MHz, which allows for very low power operation with good performance. An ultra-small package of 1 mm × 1 mm and 0.35-mm height helps in saving printed circuit board (PCB) space and achieving a very low profile.

The VSP1000 is ideal for driving Texas Instruments AFEs for CCD sensors and, in general, any analog-to-digital converter (ADC) inputs. The adjustable load current allows for easy interfacing with a variety of CCD sensors from various manufacturers.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Low-Power, High-Speed Buffer for CCD Sensor datasheet (Rev. A) 20 Oct 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
X2SON (DSF) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos