Datasheet
- CCD Signal Processor for Digital Cameras
(PDF , 285 KB) 13 Dec 2001 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Not Available | VSP2270M | | 0 to 85 | Contact Distributor | VQFN (RGN) | 48 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | VSP2270MG4 | | 0 to 85 | Contact Distributor | VQFN (RGN) | 48 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | VSP2270Y | ACTIVE | 0 to 85 | 8.75 | 1ku | LQFP (PT) | 48 | View | 250 | JEDEC TRAY (10+1) | 1K - 5K | 1k quantity lead time: In stock | Contact Distributor | VSP2270YG4 | ACTIVE | 0 to 85 | 8.75 | 1ku | LQFP (PT) | 48 | View | 250 | JEDEC TRAY (10+1) | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Not Available | VSP2270YS | | 0 to 85 | Contact Distributor | DIESALE (Y) | 0 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| VSP2254 | 14-bit, 36 MSPS, 2-Channel AFE for CCD Sensors | ANALOG FRONT END - CCD/CMOS | 2 channels, 14-bit, higher sample rate at 36 MSPS |
| VSP2272 | 12-bit, 28 MSPS 1-Channel AFE for CCD Sensors | ANALOG FRONT END - CCD/CMOS | 1 channel, 12-bit |
| VSP7500 | 16-bit, 50MSPS 4-channel AFE for CCD sensors with prog. TG (Horiz) | ANALOG FRONT END - CCD/CMOS | 4 channels, 16-bit, higher sample rate at 50 MSPS, prog. timing generator |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 285 | 13 Dec 2001 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
See More Training & Events

Cart 