VSP3210 is not recommended for new designs
Although this product continues to be in production to support previous designs, we don't recommend it for new designs. Consider one of these alternates:
open-in-new Compare alternates
Similar functionality to the compared device
VSP5610 ACTIVE 16 bit, 35MSPS Four Channel Imaging Analog Front End This product is a 3-s - 5-s monitor with out integrated ADC.

Product details

Resolution (Bits) 16 Number of channels 3 Gain (min) (dB) 0 Gain (max) (dB) 13 Pd (typ) (mW) 300 Supply voltage (max) (V) 5 Operating temperature range (°C) 0 to 85 Output data format CMOS Parallel Rating Catalog
Resolution (Bits) 16 Number of channels 3 Gain (min) (dB) 0 Gain (max) (dB) 13 Pd (typ) (mW) 300 Supply voltage (max) (V) 5 Operating temperature range (°C) 0 to 85 Output data format CMOS Parallel Rating Catalog
LQFP (PT) 48 81 mm² 9 x 9
  • INTEGRATED TRIPLE-CORRELATED DOUBLE SAMPLER
  • OPERATION MODE SELECTABLE:
    • 1-Channel, 3-Channel CCD Mode, 8Msps
  • PROGRAMMABLE GAIN AMPLIFIER:
    • 0dB to +13dB
  • SELECTABLE OUTPUT MODES:
    • Normal/Demultiplexed
  • OFFSET CONTROL RANGE: ±500mV
  • +3V, +5V Digital Output
  • LOW POWER: 300mW (typ)
  • LQFP-48 SURFACE-MOUNT PACKAGE

  • INTEGRATED TRIPLE-CORRELATED DOUBLE SAMPLER
  • OPERATION MODE SELECTABLE:
    • 1-Channel, 3-Channel CCD Mode, 8Msps
  • PROGRAMMABLE GAIN AMPLIFIER:
    • 0dB to +13dB
  • SELECTABLE OUTPUT MODES:
    • Normal/Demultiplexed
  • OFFSET CONTROL RANGE: ±500mV
  • +3V, +5V Digital Output
  • LOW POWER: 300mW (typ)
  • LQFP-48 SURFACE-MOUNT PACKAGE

The VSP3200 and VSP3210 are complete CCD image processors that operate from single +5V supplies.

This complete image processor includes three Correlated Double Samplers (CDSs) and Programmable Gain Amplifiers (PGAs) to process CCD signals.

The VSP3200 is interface compatible with the VSP3210, which is a 16-bit, one-chip product.

The VSP3210 is pin-to-pin compatible with VSP3100, when in demultiplexed output mode.

The VSP3200 and VSP3210 can be operated from 0°C to +85°C, and are available in LQFP-48 packages.

The VSP3200 and VSP3210 are complete CCD image processors that operate from single +5V supplies.

This complete image processor includes three Correlated Double Samplers (CDSs) and Programmable Gain Amplifiers (PGAs) to process CCD signals.

The VSP3200 is interface compatible with the VSP3210, which is a 16-bit, one-chip product.

The VSP3210 is pin-to-pin compatible with VSP3100, when in demultiplexed output mode.

The VSP3200 and VSP3210 can be operated from 0°C to +85°C, and are available in LQFP-48 packages.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet VSP3200, VSP3210 16-Bit CCD/CIS Processsor datasheet (Rev. B) 17 Apr 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
LQFP (PT) 48 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos