Datasheet
- WLAN 802.11 b/g/n and Bluetooth® v2.1 + EDR Module (Rev. A)
(PDF , 37 KB) 07 Mar 2011 - View All Technical Documents
-
LS Research TiWi-R2 Transciever Module Datasheet
(PDF 868 KB)
07 Mar 2011
Order Online
| Distributor | TI Part # | 3rd Party Part # | Status | Order |
| Arrow | WL1271-TIWI | 450-0037 | ACTIVE | Order Online |
| Avnet | WL1271-TIWI | 450-0037 | ACTIVE | Order Online |
| Mouser | WL1271-TIWI | 450-0037 | ACTIVE | Order Online |
Disclaimer
All content in and linked to this product brief is provided by TI "AS IS" without express or implied warranties of any kind, and it may contain errors, omissions and technical inaccuracies. TI does not endorse or warrant any of the third party products or services referenced on this product brief. This information is provided subject to TIs Terms of Use.
The full specification and purchasing of the WL1271-TIWI can be found on LSRs website (www.lsr.com/tiwi).
More information on TI’s wireless platform solutions can be found on TI's Wireless Connectivity Wiki (www.ti.com/connectivitywiki).
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| CC2567-PAN1327 | ANT plus Bluetooth dual-mode, single-chip module with integrated antenna | Personal Area Networks - ANT | Bluetooth only device See Literature swrs099b |
| CC2560-PAN1325 | Bluetooth v2.1 + EDR Transceiver with Integrated Antenna | Personal Area Networks - Bluetooth Technology | Bluetooth and ANT device See Literature swrs101a |
| AM3715 | Sitara ARM Microprocessor (MPU) | Sitara ARM Cortex-A8 and ARM9 Microprocessors - AM37x ARM Cortex-A8 | See Literature sprs616f |
| DM3730 | Digital Media Processor | DaVinci Digital Video Processor - TMS320DM37x SOC | See Literature sprs685d |
| OMAP3530 | Applications Processor | DaVinci Digital Video Processor - OMAP3525/30 PROCESSOR | See Literature sprs507f |
| AM1808 | Sitara ARM Microprocessor (MPU) | Sitara ARM Cortex-A8 and ARM9 Microprocessors - AM1x ARM9 | |
| AM1802 | Sitara ARM Microprocessor (MPU) | Sitara ARM Cortex-A8 and ARM9 Microprocessors - AM1x ARM9 | |
| AM1806 | Sitara ARM Microprocessor (MPU) | Sitara ARM Cortex-A8 and ARM9 Microprocessors - AM1x ARM9 |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 37 | 07 Mar 2011 |
Tools & Software
Design Kits & Evaluation Modules (5)
| Name | Part# | Type |
|---|---|---|
| OpenLink open source Wi-Fi and Bluetooth daughter card for AM18X and OMAPL13x EVMs | TMDXWL1271DC18XL1X | Daughter Cards |
| AM/DM37x Evaluation Module | TMDSEVM3730 | Development Boards/EVMs |
| AM18x evaluation module with Wi-Fi | TMDXEVMWIFI1808L | Development Boards/EVMs |
| OMAP35x Evaluation Module (EVM) | TMDSEVM3530 | Development Boards/EVMs |
| WL1271 Wi-Fi and Bluetooth daughter card for EVMs with a COM Connector | TMDXWL1271COM6M | Development Boards/EVMs |



