Datasheet
- WLAN 802.11 b/g/n and Bluetooth® v4.0 BLE Module.from Murata (Rev. B)
(PDF , 42 KB) 15 Dec 2011 - View All Technical Documents
-
Murata WL1271-TypeTN Module Datasheet
(PDF 868 KB)
21 Oct 2011
Order Online
| Distributor | TI Part # | 3rd Party Part # | Status | Order |
| Arrow | WL1271-TypeTN | LBEE5ZSTNC-523 | ACTIVE | Order Online |
| Avnet | WL1271-TypeTN | LBEE5ZSTNC-523 | ACTIVE | Order Online |
Disclaimer
All content in and linked to this product brief is provided by TI "AS IS" without express or implied warranties of any kind, and it may contain errors, omissions and technical inaccuracies. TI does not endorse or warrant any of the third party products or services referenced on this product brief. This information is provided subject to TIs Terms of Use.
The full specification and purchasing of the WL1271-TypeTN module can be found on Muratas website (http://www.murata-ws.com/type-tn.htm).
More information on TI’s wireless platform solutions can be found on TI's Wireless Connectivity Wiki (www.ti.com/connectivitywiki).
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| CC2560-PAN1325 | Bluetooth v2.1 + EDR Transceiver with Integrated Antenna | Personal Area Networks - Bluetooth Technology | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Bluetooth only device |
| CC2567-PAN1327 | ANT plus Bluetooth dual-mode, single-chip module with integrated antenna | Personal Area Networks - ANT | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Bluetooth and ANT device |
| WL1271-TIWI | WLAN 802.11 b/g/n & Bluetooth v2.1+EDR Transceiver from LS Research | Mesh and IP Networks - Wi-Fi (IEEE 802.11 / WLAN) | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 42 | 15 Dec 2011 |
Tools & Software
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| WL1271 Wi-Fi and Bluetooth daughter card for EVMs with a COM Connector | TMDXWL1271COM6M | Daughter Cards |
| AM335x Evaluation Module | TMDXEVM3358 | Evaluation Modules & Boards |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| WL1271 Wi-Fi and Bluetooth daughter card for AM18X EVMs | TMDXWL1271LDC18XL1 | Plug-Ins |
| WL1271 Wi-Fi and Bluetooth daughter card for AM37x EVMs | TMDXWL1271LDCAM37X | Plug-Ins |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Introduction to TI Bluetooth Low Energy | Recorded Content | On Demand |
See More Training & Events

Cart 