Datasheet
- Precision Voltage-To-Current Converter/Transmitter (Rev. C)
(PDF , 809 KB) 11 Sep 2009 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Not Available | XTR110AD | | Contact Distributor | DIESALE (Y) | 0 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | XTR110AG | NRND | 51.70 | 1ku | (JD) | 16 | View | 1 | TUBE | 567 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | XTR110BG | NRND | 59.45 | 1ku | (JD) | 16 | View | 1 | TUBE | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Contact TI Distributor or Sales Office | | XTR110KP | ACTIVE | 8.15 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | >5K | 1k quantity lead time: In stock | Contact TI Distributor or Sales Office | | XTR110KPG4 | ACTIVE | 8.15 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | Contact TI Distributor or Sales Office | | XTR110KU | ACTIVE | 8.50 | 1ku | SOIC (DW) | 16 | View | 40 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | XTR110KU/1K | ACTIVE | 7.10 | 1ku | SOIC (DW) | 16 | View | 1000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | XTR110KU/1KG4 | ACTIVE | 7.10 | 1ku | SOIC (DW) | 16 | View | 1000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Contact TI Distributor or Sales Office | | XTR110KUG4 | ACTIVE | 8.50 | 1ku | SOIC (DW) | 16 | View | 40 | TUBE | 5 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| XTR111 | Precision Voltage-to-Current Converter/Transmitter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING | The XTR111 has a voltage regulator instead of the 10V reference, no internal resistors and therefore no internal 4mA offset shift |
| XTR300 | Industrial Analog Current/Voltage Output Driver | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING | The XTR300 is much more flexible providing bipolar voltage or current output and sophisticated diagnostic functions and logic control. It also needs dual supply |
| ISO122 | Precision Lowest Cost Isolation Amplifier | AMPLIFIERS AND LINEAR - ISOLATION AMPLIFIER | The ISO122 combined with the XTR110 can create an isolated 4 to 20mA channel. |
| RCV420 | Precision 4mA to 20mA Current Loop Receiver | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING | The RCV420 is a reciever for 4 to 20mA transmitters such as the XTR110 |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 809 | 11 Sep 2009 |
Application Notes (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1310 | 24 May 2004 | 11,325 | |||
| 204 | 05 Jan 2004 | 858 | |||
| 57 | 02 Oct 2000 | 1,656 | |||
| 427 | 27 Sep 2000 | 1,200 | |||
| 27 | 27 Sep 2000 | 452 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families. |
On-Line Training | On Demand |
|
What is SuPA?
This presentation provides an overview of Supply for Power Amplifier (SuPA). |
On-Line Training | On Demand |
|
Engineer It – When to use a pre-driver vs. an integrated motor driver
Learn the differences between a pre-driver and an integrated motor driver and when to choose one over the other. |
On-Line Training | On Demand |
|
Engineer It - Understanding basic sensored BLDC motor operation
Michael Firth, Motor Driver marketing manager, discusses the basic operation of a BLDC motor. |
On-Line Training | On Demand |
|
Engineer It - How to understand ripples in RF devices performance
Ripples arise while characterizing devices at RF and microwave frequencies. |
On-Line Training | On Demand |

Cart 