Datasheet
- Precision Voltage-to-Current Converter/Transmitter (Rev. C)
(PDF , 1166 KB) 10 Jun 2011 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | XTR111AIDGQR | ACTIVE | 0.65 | 1ku | MSOP-PowerPAD (DGQ) | 10 | View | 2500 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | XTR111AIDGQRG4 | ACTIVE | 0.65 | 1ku | MSOP-PowerPAD (DGQ) | 10 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | XTR111AIDGQT | ACTIVE | 0.75 | 1ku | MSOP-PowerPAD (DGQ) | 10 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | | XTR111AIDGQTG4 | ACTIVE | 0.75 | 1ku | MSOP-PowerPAD (DGQ) | 10 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | | XTR111AIDRCR | ACTIVE | 0.65 | 1ku | SON (DRC) | 10 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | XTR111AIDRCRG4 | ACTIVE | 0.65 | 1ku | SON (DRC) | 10 | View | 3000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | XTR111AIDRCT | ACTIVE | 0.75 | 1ku | SON (DRC) | 10 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | | XTR111AIDRCTG4 | ACTIVE | 0.75 | 1ku | SON (DRC) | 10 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| XTR300 | Industrial Analog Current/Voltage Output Driver | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING | XTR300 is much more flexible providing bipolar voltage or current output and sophisticated diagnostic functions and logic control. It also needs dual supply. |
| XTR110 | Precision Voltage-To-Current Converter/Transmitter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING | The XTR110 has a 10V reference instead of a voltage regulator and has internal resistors that create an internal 4mA offset shift. |
| RCV420 | Precision 4mA to 20mA Current Loop Receiver | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING | The RCV420 is a reciever for 4-20mA transmitters such as the XTR111 |
| DAC7551 | 12-Bit, Ultralow Glitch, Voltage Output Digital to Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | A DAC such as the DAC7551 can easily be used as the source signal for the XTR111 |
| DAC8551 | 16-Bit, Ultralow Glitch, Voltage Output, Digital to Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | The DAC8551 fits well with the XTR111 as an analog signal source |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1166 | 10 Jun 2011 |
Application Notes (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 585 | 25 Sep 2012 | 728 | |||
| 3268 | 25 Sep 2012 | 955 | |||
| 1310 | 24 May 2004 | 11,325 |
User Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1193 | 17 Apr 2013 | 1,583 | |||
| 1568 | 13 May 2009 | 1,583 |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| XTR111 Evaluation Module New Version | XTR111-2EVM | Evaluation Modules & Boards |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families. |
On-Line Training | On Demand |
|
What is SuPA?
This presentation provides an overview of Supply for Power Amplifier (SuPA). |
On-Line Training | On Demand |
|
Engineer It – When to use a pre-driver vs. an integrated motor driver
Learn the differences between a pre-driver and an integrated motor driver and when to choose one over the other. |
On-Line Training | On Demand |
|
Engineer It - Understanding basic sensored BLDC motor operation
Michael Firth, Motor Driver marketing manager, discusses the basic operation of a BLDC motor. |
On-Line Training | On Demand |
|
Engineer It - How to understand ripples in RF devices performance
Ripples arise while characterizing devices at RF and microwave frequencies. |
On-Line Training | On Demand |

Cart 