XTR111

ACTIVE

Voltage-to-current converter/transmitter with 3-V to 15-V regulator and resistor set I/O ratio

Product details

Vs (min) (V) 8 Vs (max) (V) 40 Offset voltage (±) (max) (V) 0.0015 Product type 3-wire General purpose Operating temperature range (°C) -40 to 125 Rating Catalog
Vs (min) (V) 8 Vs (max) (V) 40 Offset voltage (±) (max) (V) 0.0015 Product type 3-wire General purpose Operating temperature range (°C) -40 to 125 Rating Catalog
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9 VSON (DRC) 10 9 mm² 3 x 3
  • EASY-TO-DESIGN INPUT/OUTPUT RANGES: 0mA–20mA, 4mA–20mA, 5mA–25mA AND VOLTAGE OUTPUTS
  • NONLINEARITY: 0.002%
  • LOW OFFSET DRIFT: 1µV/°C
  • ACCURACY: 0.015%
  • SINGLE-SUPPLY OPERATION
  • WIDE SUPPLY RANGE: 7V to 44V
  • OUTPUT ERROR FLAG (EF)
  • OUTPUT DISABLE (OD)
  • ADJUSTABLE VOLTAGE REGULATOR:
    3V to 15V
  • APPLICATIONS
    • UNIVERSAL VOLTAGE-CONTROLLED CURRENT SOURCE
    • CURRENT OR VOLTAGE OUTPUT FOR 3-WIRE SENSOR SYSTEMS
    • PLC OUTPUT PROGRAMMABLE DRIVER
    • CURRENT-MODE SENSOR EXCITATION

    All trademarks are the property of their respective owners.

    • EASY-TO-DESIGN INPUT/OUTPUT RANGES: 0mA–20mA, 4mA–20mA, 5mA–25mA AND VOLTAGE OUTPUTS
    • NONLINEARITY: 0.002%
    • LOW OFFSET DRIFT: 1µV/°C
    • ACCURACY: 0.015%
    • SINGLE-SUPPLY OPERATION
    • WIDE SUPPLY RANGE: 7V to 44V
    • OUTPUT ERROR FLAG (EF)
    • OUTPUT DISABLE (OD)
    • ADJUSTABLE VOLTAGE REGULATOR:
      3V to 15V
  • APPLICATIONS
    • UNIVERSAL VOLTAGE-CONTROLLED CURRENT SOURCE
    • CURRENT OR VOLTAGE OUTPUT FOR 3-WIRE SENSOR SYSTEMS
    • PLC OUTPUT PROGRAMMABLE DRIVER
    • CURRENT-MODE SENSOR EXCITATION

    All trademarks are the property of their respective owners.

    The XTR111 is a precision voltage-to-current converter designed for the standard 0mA–20mA or 4mA–20mA analog signals, and can source up to 36mA. The ratio between input voltage and output current is set by the single resistor RSET. The circuit can also be modified for voltage output.

    An external P-MOSFET transistor ensures high output resistance and a broad compliance voltage range that extends from 2V below the supply voltage, VVSP, to voltages well below GND.

    The adjustable 3V to 15V sub-regulator output provides the supply voltage for additional circuitry.

    The XTR111 is available in MSOP and DFN surface-mount packages.

    The XTR111 is a precision voltage-to-current converter designed for the standard 0mA–20mA or 4mA–20mA analog signals, and can source up to 36mA. The ratio between input voltage and output current is set by the single resistor RSET. The circuit can also be modified for voltage output.

    An external P-MOSFET transistor ensures high output resistance and a broad compliance voltage range that extends from 2V below the supply voltage, VVSP, to voltages well below GND.

    The adjustable 3V to 15V sub-regulator output provides the supply voltage for additional circuitry.

    The XTR111 is available in MSOP and DFN surface-mount packages.

    Download View video with transcript Video

    Similar products you might be interested in

    open-in-new Compare alternates
    Same functionality with different pin-out to the compared device
    XTR110 ACTIVE Voltage-to-current converter/transmitter with 10-V reference and selectable input/output ranges This devices offers a voltage reference (10-V) and integrated resistors for two voltage input ranges (0-V to 5-V and 0-V to 10-V)
    Similar functionality to the compared device
    XTR300 ACTIVE Industrial Analog Current/Voltage Output Driver This device offers current (-/+24-mA) or voltage output ( -/+17.5-V), fault detection functions, and overcurrent protection circuitry

    Technical documentation

    star =Top documentation for this product selected by TI
    No results found. Please clear your search and try again.
    View all 7
    Type Title Date
    * Data sheet Precision Voltage-to-Current Converter/Transmitter   datasheet (Rev. C) 10 Jun 2011
    Application brief How to Select Amplifiers for Pressure Transmitter Applications (Rev. B) PDF | HTML 14 Feb 2023
    Functional safety information XTR111 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA (Rev. A) PDF | HTML 03 Jan 2023
    EVM User's guide XTR111 Evaluation Module User's Guide (Rev. C) 17 Apr 2013
    Analog Design Journal 4Q 2012 Issue Analog Applications Journal 25 Sep 2012
    Analog Design Journal Harnessing wasted energy in 4- to 20-mA current-loop systems 25 Sep 2012
    EVM User's guide XTR111 Evaluation Module User's Guide (Rev. B) 13 May 2009

    Design & development

    For additional terms or required resources, click any title below to view the detail page where available.

    Evaluation board

    DLPNIRSCANEVM — DLP® NIRscan™ Evaluation Module

     

    The DLP NIRscan is a complete evaluation module (EVM) to design a high performance, affordable near-infrared spectrometer.  This flexible tool contains everything a designer needs to start developing a DLP-based spectrometer right out of the box.  The EVM features the DLP 0.45 WXGA NIR (...)

    User guide: PDF
    Not available on TI.com
    Evaluation board

    XTR111-2EVM — XTR111 Evaluation Module New Version

    The XTR111-2EVM is used for the basic functional evaluation of the XTR111.The XTR111-2EVM is initiallyconfigured to a basic setup for 0 mA to 20 mA operation with a 0-V to 5-Vinput. Note that although the accuracy of the gain setting resistor, RSET, used in the EVM is 0.1%, the XTR111 device has (...)

    User guide: PDF
    Not available on TI.com
    Design tool

    CIRCUIT060014 — Voltage-to-current (V-I) converter circuit with MOSFET

    This single-supply, low-side, V-I converter delivers a well-regulated current to a load which can be connected to a voltage greater than the op amp supply voltage. The circuit accepts an input voltage between 0 V and 2 V and converts it to a current between 0 mA and 100 mA. The current is (...)
    User guide: PDF
    Simulation tool

    PSPICE-FOR-TI — PSpice® for TI design and simulation tool

    PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
    Simulation tool

    TINA-TI — SPICE-based analog simulation program

    TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
    User guide: PDF
    Reference designs

    TIDA-01536 — Single-Channel, Isolated, 3-Wire Current Loop Transmitter Reference Design

    This single-channel, input-isolated, three-wire current loop transmitter reference design provides a current range of 0 mA to 20 mA while operating on a 24-V supply. The design features a precision digital-to-analog converter (DAC) with an internal reference voltage, integrated three-wire current (...)
    Design guide: PDF
    Schematic: PDF
    Reference designs

    TIDA-01471 — IEPE Vibration Sensor Interface for PLC Analog Input Reference Design

    Industrial vibration sensing is crucial part in condition monitoring necessary for predictive maintenance. Integrated Electronic Piezoelectric (IEPE) sensor is the most common vibration sensor used in industrial environment. This design is a full analog front-end for IEPE sensor interface (...)
    Design guide: PDF
    Schematic: PDF
    Reference designs

    TIDA-00760 — Multi-Channel Analog Output Module With Multiplexed Single-Channel DAC for PLCs Reference Design

    This reference design helps achieve low-cost, high-speed, small form-factor and high resolution for programmable logic controller (PLC) analog output module designs based on sequentially multiplexed sample and hold buffers.
    Design guide: PDF
    Schematic: PDF
    Package Pins Download
    HVSSOP (DGQ) 10 View options
    VSON (DRC) 10 View options

    Ordering & quality

    Information included:
    • RoHS
    • REACH
    • Device marking
    • Lead finish/Ball material
    • MSL rating/Peak reflow
    • MTBF/FIT estimates
    • Material content
    • Qualification summary
    • Ongoing reliability monitoring
    Information included:
    • Fab location
    • Assembly location

    Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

    Support & training

    TI E2E™ forums with technical support from TI engineers

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

    Videos