Datasheet
- Industrial Analog Current/Voltage Output Driver (Rev. C)
(PDF , 1288 KB) 21 Jun 2011 - XTR300EVM User's Guide
(PDF , 134 KB) 14 Feb 2006 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | XTR300AIRGWR | ACTIVE | -55 to 125 | 1.90 | 1ku | VQFN (RGW) | 20 | View | 3000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | XTR300AIRGWRG4 | ACTIVE | -55 to 125 | 1.90 | 1ku | VQFN (RGW) | 20 | View | 3000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | XTR300AIRGWT | ACTIVE | -55 to 125 | 2.20 | 1ku | VQFN (RGW) | 20 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | | XTR300AIRGWTG4 | ACTIVE | -55 to 125 | 2.20 | 1ku | VQFN (RGW) | 20 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| XTR111 | Precision Voltage-to-Current Converter/Transmitter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING | The XTR111 is made for unipolar output, can only source current and needs to be hard wired for current or voltage. It is also lower cost and single supply. |
| XTR110 | Precision Voltage-To-Current Converter/Transmitter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING | The XTR110 is similiar to the XTR111, but includes a 10V reference instead of of a voltage regulator. |
| DCP010505B | Miniature, 1W Isolated Unregulated DC/DC Converters | ISOLATED MODULE - 1W & 2W MINIATURE MODULE | |
| RCV420 | Precision 4mA to 20mA Current Loop Receiver | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING | The RCV420 is a reciever for 4-20mA transmitters such as the XTR300 |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1288 | 21 Jun 2011 |
Selection & Solution Guides (3)
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| XTR300 PSpice Model | PSpice Model | ZIP | 9 KB | 15 Jan 2013 | 166 views |
| XTR300 TINA-TI Reference Design | TINA-TI Reference Design | TSC | 135 KB | 15 Jan 2013 | 123 views |
| XTR300 TINA-TI Spice Model | TINA-TI Spice Model | ZIP | 20 KB | 15 Jan 2013 | 88 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| XTR300 Evaluation Module | XTR300EVM | Evaluation Modules & Boards |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families. |
On-Line Training | On Demand |
|
What is SuPA?
This presentation provides an overview of Supply for Power Amplifier (SuPA). |
On-Line Training | On Demand |
|
Engineer It – When to use a pre-driver vs. an integrated motor driver
Learn the differences between a pre-driver and an integrated motor driver and when to choose one over the other. |
On-Line Training | On Demand |
|
Engineer It - Understanding basic sensored BLDC motor operation
Michael Firth, Motor Driver marketing manager, discusses the basic operation of a BLDC motor. |
On-Line Training | On Demand |
|
Engineer It - How to understand ripples in RF devices performance
Ripples arise while characterizing devices at RF and microwave frequencies. |
On-Line Training | On Demand |

Cart 