TPS65261EVM-650

TPS65261EVM Evaluation Module

TPS65261EVM-650

Order now

Overview

The TPS65261EVM-650 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS65261. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features.

Features
  • Operating Input Voltage Range 4.5V to 18 V
  • Feedback Reference Voltage 0.6V±1%
  • Maximum Continuous Output Current 3A/2A/2A
  • Adjustable Clock Frequency from 250KHz to 2MHz
  • Dedicated Enable and Soft Start Pins for Each Buck
  • Automatic Power-up/Power-down Sequence
  • Pulse Skipping Mode(PSM) at Light Load
  • Output Voltage Power Good Indicator
  • Input Voltage Power Failure Indicator
  • Thermal Overloading Protection
  • 32-pin QFN (RHB) 5mm X 5mm Package
AC/DC & DC/DC converters (integrated FET)
TPS65261 4.5V to 18V Input Voltage, 3A/2A/2A Output Current Triple Synchronous Buck Converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS65261EVM-650 — TPS65261EVM Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide TPS65261 Buck Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 26 May 2021
Certificate TPS65261EVM-650 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos