Quality & reliability


Material content search

Details for "OPT3007YMFR"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
OPT3007YMFR Level-1-260C-UNLIM TI PHILIPPINES CLARK A/T YMF | 6 .896x.986x.203 0.400000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Plating
Copper and Its Alloys Copper 7440-50-8 0.009000 57.692308 576923 2.077145 20771
Nickel and Its Alloys Nickel 7440-02-0 0.006000 38.461538 384615 1.384763 13848
Precious Metals Palladium 7440-05-3 0.000600 3.846154 38461 0.138476 1385
Sub-Total   0.015600 100 1000000 3.6004 36004
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.417687 100.000000 1000000 96.399615 963996
Sub-Total   0.417687 100 1000000 96.3996 963996

Total

  0.433287     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."

For additional information, please contact TI customer support.