Company Info

Businesses

Technology & Research

TI People

Government Relations

High-Precision Processes

Building on its digital CMOS processes, TI creates analog CMOS processes that provide excellent analog performance characteristics and integration, while still maintaining fast logic and dense memories that match all but the latest digital processes. A newly developed analog CMOS process adds functions such as passives, low-transition voltage (low VT) CMOS, and drain-extended MOS for handling voltages in the 20-30 V range. Some analog components further enhance the precision of the process; then this process serves as the basis for adding specialized capabilities such as RF, speed and power.

HPA07

One of TI’s core analog technologies is the HPA07 Precision Analog CMOS process, which offers extremely low-noise performance for communications and other systems where analog and high-speed digital functions must co-exist with minimal signal interference. Incorporating the logic and memory of its fundamental 5 V, 0.3-micron digital CMOS process, the HPA07 process then adds specialized transistors and passive components for analog functionality. Isolation shields analog signals from the high-frequency interference of digital circuits, and exceptional component matching promotes precision.

Key components include low-noise transistors with extremely low total harmonic distortion (THD) characteristics. The transistors are created using a buried-channel PMOS technique, which allows tighter noise characteristics control to give the best gain bandwidth/noise ratio for this class of device. Silicon-chromium (SiCr) thin film resistors with very low temperature coefficients provide stability over the entire working temperature range. Metal-insulator-metal (MIM) capacitors with tight alignment and low parasitics reduce size while providing a 4X improvement in voltage coefficients over previous processes. Drain-extended CMOS transistors that handle up to 30 V for driving signals enable the process to extend to higher voltage applications.

TI’s OPA333 is an example of a key product based on TI’s high precision process. This OPA333 is a zero-drift amplifier that achieves precision performance at 1/10th the power of its nearest competitor. It features ultra-low offset, ultra-low quiescent current, miniature packages and operation down to 1.8V, and targets applications in medical instrumentation, temperature measurement, test equipment, security and consumer systems.

The HPA07 process is also leveraged as part of TI’s DAC8832, a single, 16-bit, serial-input, voltage-output digital-to-analog converter that operates from a single 3 V to 5 V power supply. The DAC8832 delivers excellent linearity, low glitch, low noise and fast settling. Because it offers unbuffered output, the DAC8832 delivers reduced power consumption and the error introduced by the buffer.

TI’s ADS8509 is a complete 16-bit sampling analog-to-digital converter using state-of-the-art CMOS structures available through TI’s HPA07 process. The ADS8509 contains a 16-bit, capacitor-based, successive approximation register (SAR) A/D converter with sample-and-hold, reference, clock and a serial data interface. Data can be output using internal clock or can be synchronized to an external data clock; and the device provides output synchronization pulse for ease of use with standard DSP processors.