Company Info

Businesses

Technology & Research

TI People

Government Relations

Power Technologies

High Power

All systems require operating power, and TI devotes considerable effort to developing the processes needed for power management, even in high-voltage systems. Power management and power-integrated control ICs require a wide variety of functions, including high-voltage bipolar transistors, logic for control, high-quality passive components, high-voltage field-effect transistors (FETs) with low on-resistance, isolation of high-voltage circuits, non-volatile memory (NVM) for analog trim and low-resistance power metal interconnect for the high-current power layer.

Both LBC7 and LBC5 LDMOS devices offer state-of-the-art specific ON-resistance (Rsp) vs BV performance.

Power BiCMOS

Examples of TI’s Power BiCMOS processes include LBC5 and LBC7. Built on a 0.25 micron CMOS technology, the LBC7 process is capable of integrating a wide variety of components, including power transistors, CMOS logic, bipolar transistors and passives, enabling the full range of power, control and protective circuitry used in power management devices. Lateral Double-diffused MOS (LDMOS) transistors support high voltages of up to 30 V with low on-resistance. Thick copper metal significantly reduces resistance for high current carrying capability, and bonding over active circuitry moves high-currents off-chip quickly. Special LDMOS device construction insures a large, safe operating area (SOA), which protects the device and improves reliability while supporting high-power operation.

The LBC5 process, featuring the same components as LBC7 but based on 0.35 micron CMOS, can support voltages of up to 80 V, making it suitable for demanding automotive, industrial and telecommunications applications. Using other advanced power processes, TI has the capability of producing ICs that will handle even higher voltages. Future process developments will add even greater control functionality to existing capabilities.

TI’s advanced power LBC7 BiCMOS process includes TI’s bq24721, an SRBus battery charge IC for notebooks and multicell portable electronics. The bq26150 battery management IC that authenticates battery packs used in PDAs, digital still cameras, notebooks and other portable devices; and the TPS62110 synchronous, step down converter with integrated FETs.

TI’s LBC5 process is the foundation for two high-performance, digital-amplifier power stages with improved production systems, the TAS5152 and TAS5186. LBC5 is also a key enabler of TI’s TPA3101D2, a 10-W stereo class-D audio power amplifier for driving bridge tied stereo speakers.

For more information:

  • BiCMOS-DMOS Process Technology White Paper (ispsd_04.pdf, 289 KB)
    10 Mar 2006 Download
  • LDMOS for LBC5 Technology White Paper (ispsd_05.pdf, 637 KB)
    10 Mar 2006 Download