|
|
Got Multiple Closed-Loop Applications?
|
Stored value payment, loyalty/membership, ID and access control. These closed-loop applications demand the speed, convenience and security provided by TI’s ISO/IEC 14443 based secure contactless products. Markets, particularly in Asia and in Central and South America, are also migrating to multi-purpose applications support needs. Using TI’s new secure contactless product, systems integrators can securely implement one or more of these applications on the same card or token for retailers, corporations and universities – to name a few. TI brings its years of expertise to these products, delivering robust performance while enabling the convenience of both traditional card products and non-traditional form factors such as key fobs and mini-cards. TI’s multi-purpose secure contactless chip and module offer fast processing speed, advanced RF performance, a high level of layered security features…and a flexible, configurable memory supporting up to five contactless applications. In addition, with TI’s TRF796x ISO/IEC 14443 reader IC, you can develop and implement a complete secure contactless tag and reader solution delivering superior system performance. Contact us at rfidsupport@ti.com to place an order or call Phone: 1-800-962-RFID(7343) to learn more. Learn more: Join our Contactless Secure IC Webinar |