RI-UHF-STRAP-08
The Texas Instruments Gen 2 Strap is a manageable form
factor that facilitates highspeed
production of inlays,
smart labels, as well as direct
attachment onto boxes or
packaging materials. Delivered
on a continuous reel of 40,000
units, the strap includes TI’s
Gen 2 integrated circuit and
two etched aluminum attachment
pads on a thin substrate
material.
In utilizing the strap form
factor, inlay manufacturers,
label converters, and box or
packaging manufacturers can
RFID-enable their products
without the investment of
expensive chip-handling
equipment or cost-prohibitive
clean room environments.
TI’s Gen 2 integrated circuit is
intended for use in the
manufacture of passive RFID
tag products operating in the
860 to 960 MHz frequency
band. Meeting all of the
EPCglobal Gen 2 and ISO/IEC
18000-6c required specifications
with 192 bits of memory,
this chip also goes beyond the
standard requirements to
provide additional functionality
by supporting "block write" and "block erase” commands. In
addition, a Shottky diode
provides better sensitivity than
competitive products, enabling
excellent RFID tag performance.
While primarily intended for
the supply chain market, the
Gen 2 chip and strap may also
be used in asset tracking,
baggage tagging, manufacturing,
and a wide assortment of
other applications where long
read range is required.
Literature:
Product Bulletin (208 KB)
Datasheet (574K)
UHF Gen 2 Protocol Reference Guide (469 KB)
Understanding the EPC Gen 2 Smart Label Supply Chain White Paper (1 MB)
|