>> Semiconductor Home > Applications > Digital Logic > Digital Logic Overview >

Resources

  Digital Logic DDR (Double Data Rate) DIMMGray Rule

New and Featured!

> Product Highlights

Selection Guides and Cross References
> Purchasing Tool/
   Alternate Sources
> Logic Migration
   Reference Chart
> Logic Market Consolidation
> Competitor Package
   Cross Reference

Products
> Technology Family Overviews
> Automotive
> Device Nomenclature
> Documentation Rules/
   Order Information
> Logic Literature
> Product/Process
   Change Notifications
> LFBGA Logic
> Little Logic

Applications
> Logic Application Reports
> System Block Diagrams
> Hot Plug Applications
> DDR (Double Data Rate)
   DIMM Applications
> PC100/PC133 Compliance

Product Options
> TI Logic Features
> Packaging Options

Development Tools
> IBIS Models
  
Texas Instruments offers a variety of solutions for Registered Double Data Rate (DDR) DIMM applications. Our SN74SSTV16857 is a 14-bit 1:1 register with low-power mode support while the SN74SSTV16859 is a 13-bit to 26-bit 1:2 register with low-power mode support.

The SN74SSTV32852, 24-bit to 48-bit registered buffer is the best solution for stacked, double sided, 1U low-profile DIMMs. Available in the 114-ball LFBGA, this device is ideal for 1U DIMM where board real estate is at a minimum. Best of all, the SSTV32852 is a one chip, BGA solution which presents a cost advantage and increases manufacturability over the competition.

The CDCV857 differential clock completes the TI solution for 184-pin DDR SDRAM modules. For product datasheets, samples, simulation models, and other support tools click on any of the device links found on this page.

Recommended Registered Buffers

DIMM Configuration PC-1600/2100
DDR-200/266
JEDEC Standard
PC-1600/2100
DDR-200/266
Low-Profile (1U)
PC-2400/2700
DDR-300/333
Low-Profile (1U)
Planar
1-bank x8 SDRAMs
9 loads
two SN74SSTV16857
one SN74SSTV32867
one SN74SSTV32867
Planar double-sided
2-bank x8 SDRAMs
1-bank x4 SDRAMs
18 loads
two SN74SSTV16857
two SN74SSTV16857
two SN74SSTV16859
Stacked double-sided
1-bank x4 SDRAMs
36 loads
two SN74SSTV16859
one SN74SSTV32852
In Development

Registers
  SN74SSTV16857 SN74SSTV16859 SN74SSTV32852 SN74SSTV32867 SN74SSTV32877
Function 1 to 1 register 1 to 2 register 1 to 2 register 1 to 1 register 1 to 1 register
Bit Width 14-bit 13-bit 24-bit 26-bit 26-bit
VCC 2.5 V 2.5 V 2.5 V 2.5 V 2.5 V
/OE No No No No Yes
SSTL_2 Input Yes Yes Yes Yes Yes
Output SSTL 2 SSTL 2 SSTL 2 ULTTL SSTL 2
JEDEC Specification JC40 Item 6 JC40 Item 32 JC40 Item 60 JC40 Item 57.1 JC40 Item 57.2
Sample Availability Released TBD Engineering Samples Available Now Sampling Now Sampling Now

Clock Drivers
  CDCV857B CDCV857/A CDC857-2
JEDEC Specification JESD79 JESD79 Not JEDEC Compliant
Comments Supports low-power modes Supports low-power modes Does not support low-power modes
+/- 50 ps static phase offset for DDR333 +/- 75 ps static phase offset for DDR 200/266  

Application Reports

SSTL for DIMM applications

Low-Power Support Using Texas Instruments SN74SSTV16857 and SN74SSTV16859 DDR-DIMM Registers

TL5002 Provides DDR Bus Termination Power Supply Solution


SSTV16857 SSTV16857 CDCV857