>> Semiconductor Home > Applications > Automotive >

Automotive : Braking

Application Notes
Suggested Devices

Application Notes
Automotive Anti-Lock Brake System Control Using Power+ Control Devices (SLIT114A - Updated: 11/21/1996)

Suggested Devices

Power+ Control
Device Name Attributes Diagnostics Fault Protection fSCLK (MHz) Ibat (typ) (mA) Vbat (V) VGATE (V)
TPIC44L01 Pre - FET Driver Yes Yes 10 0.5 8 - 24 7 - 13.5
TPIC44L02 Pre - FET Driver Yes Yes 10 0.5 8 - 24 7 - 13.5
TPIC44L03 Pre - FET Driver Yes Yes 10 0.5 8 - 24 7 - 13.5
TPIC46L01 Pre - FET Driver Yes Yes 10 0.5 8 - 24 7 - 13.5
TPIC46L02 Pre - FET Driver Yes Yes 10 0.5 8 - 24 7 - 13.5
TPIC46L03 Pre - FET Driver Yes Yes 10 0.5 8 - 24 7 - 13.5
Evaluation Modules available View parametric table for Power+ Control