>> Semiconductor Home > Applications > Automotive >
Automotive : Car Multi-Media
> Block Diagrams
> Suggested Devices
Block Diagrams
Car Multimedia System
Suggested Devices
TMS320C54x DSP Generation
| Device Name | Frequency (MHz) | MIPS | Cycle Time (ns) | Data / Program Memory (Words) | RAM (Words) | ROM (Words) | DMA | Timers | Total Serial Ports | TDM Serial Ports | Buffered Serial Ports | COM | Boot Loader Available | Core Supply (Volts) | IO Supply (Volts) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TMS320LC549-80 | 80 | 80 | 12.5 | 64K/8M | 32K | 16K |   | 1 | 3 | 1 | 2 | HPI | YES | 3.3 | 3.3 |
| TMS320VC5402-100 | 100 | 100 | 10 | 64K/1M | 16K | 4K | 6-Chan Int | 2 | 2 |   | 2 McBSPs | HPI 8 | YES | 1.8 | 3.3 |
| TMS320VC5410-100 | 100 | 100 | 10 | 64K/8M | 64K | 16K | 6-Chan Ext | 1 | 3 |   | 3 McBSPs | HPI 8 | YES | 2.5 | 3.3 |
ADCs (less than 1MSPS)
| Device Name | Resolution (Bits) | Sample Rate (kSPS) | Supply (V) | Data-Bus Interface (bits) | Analog Inputs | Power (typ) (mW) | Vref (Int/Ext) | DNL (max) (+/-LSB) | INL (max) (+/-LSB) |
|---|---|---|---|---|---|---|---|---|---|
| TLV1549 | 10 | 38 | 3.3 | Serial | 1 | 1.32 | Ext | 1 | 1 |
Voice-Band Codecs
| Device Name | Resolution (Bits) | Sampling Rate (max) (kHz) | Bandwidth (kHz) | SNR (typ) (dB) | Number of Channels | Supply Voltage(s) (V) | Pd (typ) (mW) |
|---|---|---|---|---|---|---|---|
| TLC320AD50 | 16 | 22.05 | up to 9.92 | 90 | 1 | Single 5V or 5V analog and 3.3V digital | 120 |
| TLC320AD545 | 16 | 11.025 | up to 4.96 | 82 | 1 | 3.3/5 | 120 |