>> Semiconductor Home > Applications > Automotive >

Automotive : Car Radio

Block Diagrams
Suggested Devices

Block Diagrams
Car Radio

Suggested Devices

1394 Link Layer Controllers
Device Name Attributes Supply Voltage(s) (V) Speed (max) (Mbps) FIFO (kb)
TSB42AA4 1394,1394a 3.3 400 8
Evaluation Modules available View parametric table for 1394 Link Layer Controllers

Audio Converters
Device Name Attributes Resolution (Bits) SNR (typ) (dB) Architecture Supply Voltage(s) (V) Bandwidth (Hz) Pd (typ) (mW) Sampling Rate (max) (kHz)
PCM1748 Audio 24 100 Delta-Sigma 3.3, 5 0.454fs 62 96
Evaluation Modules available View parametric table for Audio Converters

Audio Power Amplifiers
Device Name Attributes Output Power (W) VCC / VDD (max) (V) VCC / VDD (min) (V) THD + N @ 1 kHz (%) PSRR (dB) IQ per channel (typ) (mA) ISD (uA)
TPA102 Class AB,Depop,Headphone Driver,Stereo 0.15 5.5 2.5 0.05 76 0.75 60
TPA112 Class AB,Headphone Driver,Stereo 0.15 5.5 2.5 0.05 76 0.75  
TPA122 Class AB,Depop,Headphone Driver,Stereo 0.15 5.5 2.5 0.05 76 0.75 60
TPA152 Class AB,Depop,Headphone Driver,Stereo 0.075 5.5 4.5 0.02 81 3  
TPA302 Class AB,Headphone Driver,Stereo 0.3 5.5 2.7 0.08 65 2 0.6
TPA701 Class AB,Mono,Speaker Driver 0.7 5.5 2.5 0.2 85 1.25 0.0015
Evaluation Modules available View parametric table for Audio Power Amplifiers

Standard Bus Switches
Device Name Attributes Voltage Nodes (V) Vcc range (V) No. of Bits ron(max) (ohms) tpd(max) (ns)
SN74HC4066 5V Supply Voltage,Very Low Power Consumption 6, 5, 2 2.0 to 6.0 4 106 15
Evaluation Modules available View parametric table for Standard Bus Switches