>> Semiconductor Home > Applications > Automotive >
Automotive : Engine
> Application Notes
> Suggested Devices
Application Notes
Engine Knock Detection Using Spectral Analysis With TMS320C25 or TMS320C30 DSPs (SPRA039 - Updated: 01/01/1995)
Suggested Devices
TMS320C2X Fixed Point DSP
| Device Name | Frequency (MHz) | MIPS | Cycle Time (ns) | Data / Program Memory (Words) | RAM (Words) | ROM (Words) | DMA | Timers | Total Serial Ports | Serial Ports | Parallel Ports | Boot Loader Available |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SMJ320C25 | 40 | 10 | 100 | 64K/64K | 544 | 4K | Ext | 1 | 1 | 1 | 16x16 | NO |
| SMJ320C26B | 40 | 10 | 100 | 128K | 1.5K | 256 | Ext | 1 | 1 | 1 | 16x16 | NO |
View parametric table for TMS320C3X Floating Point DSP