Resources

  Multimedia
Gray Rule

   Audio Products
> TMS57014A
> TLC320AD57
> TLC320AD58
> TLC320AD75
> TLC320AD80
> TLC320AD90
> TLC320AD91

> In The News

   TLC320AD91

[description] [block diagram]
[key features] [applications]
Also Available : (In .pdf Format)
[data sheet]

DESCRIPTION


The TLC320AD91 performs full-duplex 18-bit codec functions at 48 Ksamples/second. It also provides a comprehensive analog mixer with 4 sets of stereo inputs, plus telephone, 2 microphone, and PC-beep inputs. On-chip reference circuits generate the necessary bias voltages for the device, and a 5-pin digital bi-directional serial interface allows transfer of control data and digital-to-analog converter (DAC) and analog-to-digital converter (ADC) words to and from the AC'97 controller.

BLOCK DIAGRAM



TMS320AD91 block diagram

KEY FEATURES


  • Intel AC '97-Compliant 18-bit Stereo Codec
  • 3.3V or 5V Operation with Low Power Mode
  • Multiple Stereo Input Mixer
  • Mono and Stereo Volume Control
  • 48-Pin TQFP Package
  • Registered Microsoft Plug & Play Vendor ID

APPLICATIONS


  • PC motherboards and add-in audio cards