| Data Converters and Power Management Products for DSPs Click on the Data Converter or Power Management part number for more information, to order free samples on-line, or download data sheets and application reports. Evaluation modules are available for many of our data converter and power management products. |
Analog-to-Digital Converters (ADCs) for 'C3x DSPs
| ADCs (less than 1 MSPS) | |||||||
| TLC1550 | 10 bits | 164kSPS | 10 | P | 1 | 5 | No |
| TLC1551 | 10 bits | 164kSPS | 10 | P | 1 | 5 | No |
| *TLC2543 | 12 bits | 66kSPS | 5 | S | 11 | 5 | Yes |
| *TLV1544/8 | 10 bits | 85kSPS | 3 | S | 4 or 8 | 5 | Yes |
| *TLV1570 | 10 bits | 1.25MSPS | 8 | S | 8 | 3/5 | Yes |
| *TLV1572 | 10 bits | 1.25MSPS | 8 | S | 1 | 3/5 | Yes |
| *TLV2543 | 12 bits | 66kSPS | 3.3 | S | 11 | 3.3 | Yes |
| ADCs (greater than or equal to 1 MSPS) | |||||||
| *TLC876 | 10 bits | 20MSPS | 107 | P | 1 | 3/5 | No |
| *TLC5510 | 8 bits | 20MSPS | 90 | P | 1 | 3.3 | No |
| *TLC5540 | 8 bits | 40MSPS | 85 | P | 1 | 5 | No |
| *TLV5510 | 8 bits | 10 MSPS | 40 | P | 1 | 3.3 | No |
| TLV5580 | 8 bits | 80 MSPS | 270 | P | 1 | 3.3 | No |
Digital-to-Analog Converters (DACs) for 'C3x DSPs
| DACs (less than 10 MHz) | ||||||||
Time (µs) |
(mW) typ. |
or Serial |
Voltage (V) |
(V or I) |
||||
| TLC5617A | 10 bits | 2.5-12.5 | 8.8 | S | 5 | V | 2 | Yes |
| TLC5618A | 12 bits | 2.5-12.5 | 8.8 | S | 5 | V | 2 | Yes |
| TLC7225 | 8 bits | 5 | 75 | P | 5/15 | V | 4 | No |
| TLC7226 | 8 bits | 5 | 96 | P | 15 | V | 4 | No |
| TLC7524 | 8 bits | 0.1 | 5 | P | 5/15 | I | 1 | No |
| TLC7528 | 8 bits | 0.1 | 10 | P | 5/15 | I | 2 | No |
| TLC7628 | 8 bits | 0.1 | 20 | P | 11/15 | I | 2 | No |
| TLV5604 | 10 bits | 3-9 | 9 | S | 3/5 | V | 4 | Yes |
| TLV5614 | 12 bits | 3-9 | 9.6 | S | 3/5 | V | 4 | Yes |
| TLV5616 | 12 bits | 3-9 | 2.1 | S | 3/5 | V | 1 | Yes |
| TLV5619 | 12 bits | 1 | 4.5 | P | 3/5 | V | 1 | No |
| Voice-band Codecs for 'C3x DSPs | |||||||||
Filter (3 dB) Hz |
Filter (3 dB) |
Rate (max) |
correction |
Supply Voltage |
Supply Voltage |
dissipation |
Parallel |
Inputs |
|
| 14 Bit | |||||||||
| TLC32040 | |||||||||
| TLC32044 | |||||||||
| TLC32045 | |||||||||
| TLC32046 | |||||||||
| TLC32047 | |||||||||
| TLC320AC01 | |||||||||
| TLC320AC02 | |||||||||
| 16 Bit | |||||||||
| *TLC320AD50 | |||||||||
| TLC320AD52 | |||||||||
| *TLC320AD56 | |||||||||
| TLC320AD535 | |||||||||
| TLC320AD545 | |||||||||
For more information about Data Converters, click here
For more information about Power Management Products, click here
Back to Data Converters and Power Management Products for DSPs