Logic

Cross Reference

Logic Design Support

Logic Packaging

Selection & Solution Guides

Application Notes

TI is your source for Logic ICs including Switches, Translation, I²C, Interface, Little Logic, Gates, Inverters, Flip-Flops, and FIFOs.

Product Tree

Find a Device by Technology Family


 

View all technology families


see all

Logic Design Support

Engineering Resources

Find the right translator for your design with the Translation Selection Tool. Select your input/output voltage along with the required direction and let the tool do the rest.
Learn more

  • Signal Switches – Find the latest information on our Specialty, Digital and Analog Switch product offerings.
  • Voltage Level Translation – Use the Translation Selection Tool to find out if the new TXB/TXS product portfolio is a fit for your design.
  • I²C – View our broad I²C portfolio and download our latest support tools.
  • Little Logic – Find a single, dual or triple gate Little Logic device in a number of innovative package options.
see all

New Products

  • SN74AVC2T245: Dual-Bit Dual-Supply Bus Transceiver With Configurable Voltage Translation and 3-State Outputs
  • SN74AVC4T774: 4-Bit Dual-Supply Bus Transceiver With Configurable Voltage Translation and 3-State Outputs
  • SN74AUP2G08: Low-Power Dual 2-Input Positive-AND Gate
  • SN74AUP2G126: Low-Power Dual Bus Buffer Gate With 3-State Outputs
  • TXS0101: 1-Bit Bidirectional Voltage-Level Translator for Open-Drain Application
  • TXS0102: 2-Bit Bidirectional Voltage-Level Translator for Open-Drain Application
  • TXS0104E: 4-Bit Bidirectional Voltage-Level Translator for Open-Drain Applications

Must-Have Portfolio

These Linear and Logic products are a Must-Have...

TI's Must-Have portfolio is a collection of innovative devices in the Switch, Level-Translation, I²C, Interface, and Linear product areas. Take a closer look and see for yourself...

Logo

Standard Linear and Logic 5-Minute Guide

Get the latest product information for a number of application-specific areas including Consumer Medical, Handsets, Telecom, and White Goods without investing a lot of your valuable time.