>> Semiconductor Home > Products > Analog and Mixed Signal > Clocks and Timers > Clock Distribution Circuits Overview >

Resources  See the evolution of the clock driver technology for yourselfGray Rule

> Clocks and Timers Products
> New Product Development
> Application Resources
> Document Search
> Development Tools
> IBIS Simulation Models
> PC100 Compliance
> TI Speeds Personal
   Computer Memory
   Architecture
> DDR Clocking Solution

  
This is preliminary data; parameters are subject to change. Devices will be available Quarter 3, 2000. Contact your local TI sales representative for samples.

CDCV857

  • Phase-Lock Loop clock driver for DDR synchronous DRAM applications
  • Operating frequency: 60 to 170 MHz
  • Operates from a 2.5-V supply
  • Cycle-to-cycle jitter < |75| ps
  • Ultralow-power-down mode: <100uA
  • Spread Spectrum EMI reduction mode
  • Optimized to work with CDC950 and CDCV850
  • 48-Pin TSSOP package

CDC950

  • Differential clock synthesizer/driver for PC motherboards
  • Operating frequency: 100 or 133 MHz
  • Optimized to work with the CDCV850 and CDCV857
  • Operates from a single 3.3-V supply
  • Spread Spectrum EMI reduction mode.
  • 48-Pin TSSOP package

CDCV850

  • Phase-Lock Loop clock driver for PC motherboards
  • Two-line serial interface
  • Operating Frequency: 60 to 170 MHz
  • Optimized to work with CDC950 and CDCV857
  • Operates from dual 2.5-V and 3.3-V supplies
  • Cycle-to-cycle jitter < |75| ps
  • Ultralow-power-down mode: <100uA
  • Spread Spectrum EMI reduction mode
  • 48-Pin TSSOP package

CDCV304

  • General-purpose and PCI-X 1:4 clock buffer
  • Operating frequency: 0 to 140 MHz
  • Operates from a 3.3-V supply
  • 8-Pin TSSOP package