>> Semiconductor Home > Products > Analog and Mixed-Signal > Interface >

Resources  PCI Cardbus Controllers and PCI BridgesGray Rule

> PCI Cardbus Controllers
> PCI Bridges
> PCI Application Reports
> Ordering Information
> Third-Party Links
> Frequently Asked Questions

News & Information
> TI Press Releases
> PCI in Showcase Magazine
> PCMCIA Web Site
> PCISIG Web Site


Product Ordering Information
For more information about PCI CardBus Solutions Devices, please contact your local TI sales office.

Evaluation Modules are available for the following PCI devices. To order, please call the Product Information Center at (972) 644-5580.
  • PCI1211: PCI Single Socket Cardbus Controller
  • PCI1225: PCI Dual Socket Cardbus Controller
  • PCI1251B: PCI Dual Socket Cardbus Controller with Internal ZV
  • PCI1410A: PCI Single Socket Cardbus Controller
  • PCI1420: PCI-to-CardBus controller
  • PCI1450: PC Card controller with a 32-bit PCI interface at 33MHz
  • PCI1451A: PC Card controller with a 32-bit PCI interface at 33MHz
  • PCI2031: 32-bit, 33MHz PCI-to-PCI Bridge
  • PCI2040: PCI to DSP Bridge Controller
  • PCI2050: 32-bit, 33MHz PCI-to-PCI Bridge
  • PCI2250: 32-bit, 33MHz PCI-to-PCI Bridge
  • PCI4410A: Integrated PC Card controller, bridging between the PCI bus and PC Cards
  • PCI4450: Integrated dual-socket PC Card controller and IEEE 1394 Open HCI host controller, bridging between the PCI bus and PC Cards
  • PCI4451: Integrated dual-socket PC Card controller and IEEE 1394 Open HCI host controller, bridging between the PCI bus and PC Cards