> Product Overview
> Analog MicroMirror
> Reference Design
> Market Overview
> Roadmap
> FAQs
> Product Brochure (pdf - 145 Kbytes)
> Video Demos
|
|
Competitive Analysis
| |
Optical Wireless Solutions |
IrDA |
IEEE 802.11 |
HomeRF |
Bluetooth |
| Peak Data Rate |
100 Mbps |
16 Mbps |
11 Mbps |
1.6 Mbps |
1 Mbps |
| Range |
50 Meters |
< 2 Meters |
< 90 Meters |
50 Meters |
< 10 Meters |
| Relative Cost |
Medium |
Medium |
Medium |
Medium |
Low |
| Connectivity Medium |
Optical |
Optical |
RF |
RF |
RF |
| FCC Certification Required |
No |
No |
Yes |
Yes |
Yes |
| Switched Ethernet Compliant |
Yes |
No |
No |
No |
No |
| > 10 Gbps Aggregate Bandwith |
Yes |
No |
No |
No |
No |
| Dedicated or Shared Connection |
Dedicated |
Dedicated |
Shared |
Shared |
Shared |
Markets Enabled by TI Optical Wireless Solutions
- Local Area Networks (LAN)
- Free Space Optics
- Optical Networking
|