>> Semiconductor Home > Applications

Application Report Abstract
rule

Interfacing TI Clocked FIFOs With TI Floating-Point DSPs (Rev. A)

FIFO memories are used in digital signal processing systems for matching data paths with asynchronous clock or data rates. This document shows the SN74ACT3632 512?36?2 clocked FIFO as a single-chip bi-directional buffering solution that interfaces to the TI TMS320C3x and TMS320C4x floating-point DSP family. Programmable FIFO flags enable DMA control techniques that are used to handle the data flow. A detailed design example is given for the SN74ACT3632 and the TMS320C31-40. The SN74ACT3632 interfaces to DSP busses operating up to 67 MHz.


View the complete PDF document: PDF scaa005a.pdf, (108 kb)