Designing With TI SN74V2x5 FIFO Programmable Flags
Many FIFOs being released today include programmable almost-empty and almost-full flags. TI?s newly released SN74V2x5 FIFOs are functionally equivalent to devices offered by IDT and are pin-for-pin compatible. The programmable flags can be used to provide interrupt signals when used in digital signal processor (DSP) and microprocessor applications. Additional configurations use the programmable flags for driving read-enable control pins to provide data delays and even programmable-depth shift registers.
> View the complete PDF document: scaa046.pdf, (91 kb)