Using the Flash Bootload Capability of the TMS320VC5402 DSK
Developing a routine for the TMS320VC5402 board is relatively straightforward. Creating a bootable routine and generating the Hex file to burn it into the Flash are also straightforward tasks. This short document walks a developer through the procedure in relatively simple terms.
> View the complete PDF document: spra723.pdf, (38 kb) > Download associated code files: spra723.zip, (338 kb)