Comparison of the TMS320C55x DSP EMIF and the TMS320C6000 DSP EMIF
This document compares the features of the TMS320C55x™ DSP external memory interface (EMIF) and the TMS320C6000™ DSP EMIF. Both interfaces support asynchronous memory, synchronous burst static random access memory (SBSRAM), and synchronous dynamic random access memory (SDRAM). This application note is not a complete reference of the features of these EMIFs. For full details, see TMS320C55x DSP Peripherals Reference Guide (SPRU317) and TMS320C6000 Peripherals Reference Guide (SPRU190).
> View the complete PDF document: spra733.pdf, (42 kb)