Solano(TM) Communications IC Enables TMS320C6000 DSP Multiprocessing
Spectrum Signal Processing?s Solano™ Communications IC provides high-bandwidth communication paths for multiple processors and I/O modules. Solano's four full-duplex, high-speed LVDS links provide an aggregate bandwidth of over 13.6 Gbps per node. A network of DSPs implemented using this IC provides system throughput that can be many times higher than that offered by conventional bussed or serial link communications.
> View the complete PDF document: spra760.pdf, (101 kb)