DSP/BIOS Kernel Technical Overview
DSP/BIOS? is a kernel that provides run-time services which developers use to build DSP applications and manage application resources. The DSP/BIOS kernel effectively extends the DSP instruction set with real-time, run-time kernel services that form the underlying architecture, or infrastructure, of real-time DSP applications. The DSP/BIOS? kernel tightly integrates with the Code Composer Studio? Integrated Developers Environment (IDE) to provide the ability to: - Select and configure the foundation modules and kernel objects required by the application with the DSP/BIOS Configuration Tool;
- Provide DSP/BIOS kernel object viewing with the Code Composer Studio (CCStudio) plug-in utility; and,
- Support the real-time analysis features in the DSP/BIOS kernel with host-side tooling.
> View the complete PDF document: spra780.pdf, (478 kb) (Requires Acrobat Reader 4.x) |