Packaging Information for Industry Standard Term: CDIP

Pkg Pins Footprint Type Description Width
(mm)
Length
(mm)
Thickness
(mm)
Pitch
(mm)
Maximum Height
(mm)
JEDEC
J 14   CDIP Ceramic, Glass In-Line 6.92 19.56 4.57 2.54 5.08 R-GDIP-T
J 16   CDIP Ceramic, Glass In-Line 6.92 19.56 4.57 2.54 5.08 R-GDIP-T
J 18   CDIP Ceramic, Glass In-Line 6.92 23.1 4.57 2.54 5.08 R-GDIP-T
J 20   CDIP Ceramic, Glass In-Line 6.92 24.2 4.57 2.54 5.08 R-GDIP-T
J 24   CDIP Ceramic, Metal In-Line 14.85 31.75 4 2.54 4.45 R-CDIP-T
J 28   CDIP Ceramic, Metal In-Line 14.85 36.83 4 2.54 4.45 R-CDIP-T
J 32   CDIP Ceramic, Metal In-Line 14.85 41.91 4 2.54 4.45 R-CDIP-T
J 40   CDIP Ceramic, Metal In-Line 14.85 52.07 4 2.54 4.45 R-CDIP-T
JG 8   CDIP Ceramic, Glass In-Line 6.67 9.6 4.57 2.54 5.08 R-GDIP-T
JK 24   CDIP Ceramic, Glass In-Line 9.58 28.58 4.7 2.54 5.08 R-GDIP-T
JL 20   CDIP Ceramic, Glass In-Line 6.92 24.19 4.57 2.54 5.08 R-GDIP-T
JNA 24   CDIP Ceramic, Metal In-Line 20.07 33.91 4.57 2.54 5.33 R-CDIP-P
JNC 32   CDIP Ceramic, Metal In-Line 28.96 43.94 5.08 2.54 5.84 R-CDIP-P
JND 20   CDIP Ceramic, Metal In-Line 27.94 27.94 6.61 2.54 7.24 R-CDIP-P
JT 24   CDIP Ceramic, Glass In-Line 6.92 32 4.7 2.54 5.08 R-GDIP-T
JT 28   CDIP Ceramic, Glass In-Line 7.32 36.83 4.7 2.54 5.08 R-GDIP-T
JTA 24   CDIP Ceramic, Metal In-Line 17.53 32 6.7 1.78 7 R-CDIP-P
JTB 28   CDIP Ceramic, Metal In-Line 20.07 31 9.75 1.78 10.2 R-CDIP-P
JTC 28   CDIP Ceramic, Metal In-Line 20.07 31 4.12 1.78 4.37 R-CDIP-P
JW 24   CDIP Ceramic, Glass In-Line 13.65 32.05 3.6 2.54 5.7 R-GDIP-T