| Pkg | Pins | Footprint | Type | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) | JEDEC |
| JD | 14 | CDIP SB | Ceramic, Metal In-Line | 12.45 | 20.07 | 4.07 | 2.54 | 4.45 | R-CDIP-T | |
| JD | 16 | CDIP SB | Ceramic, Metal In-Line | 7.37 | 20.57 | 3.5 | 2.54 | 4.45 | R-CDIP-T | |
| JD | 18 | CDIP SB | Ceramic, Metal In-Line | 7.37 | 23.11 | 3.5 | 2.54 | 4.45 | R-CDIP-T | |
| JD | 20 | CDIP SB | Ceramic, Metal In-Line | 7.37 | 25.65 | 3.5 | 2.54 | 4.45 | R-CDIP-T | |
| JD | 24 | CDIP SB | Ceramic, Metal In-Line | 15 | 31.75 | 3.5 | 2.54 | 4.45 | R-CDIP-T | |
| JD | 20 | CDIP SB | Ceramic, Metal In-Line | 7.37 | 25.65 | 3.5 | 2.54 | 3.56 | R-CDIP-T | |
| JD | 22 | CDIP SB | Ceramic, Metal In-Line | 10.41 | 27.94 | 3.18 | 2.54 | 3.56 | R-CDIP-T | |
| JD | 28 | CDIP SB | Ceramic, Metal In-Line | 15 | 36.83 | 3.5 | 2.54 | 3.56 | R-CDIP-T | |
| JD | 24 | CDIP SB | Ceramic, Metal In-Line | 15 | 31.75 | 3.5 | 2.54 | 4.45 | R-CDIP-T | |
| JD | 28 | CDIP SB | Ceramic, Metal In-Line | 15 | 36.83 | 3.5 | 2.54 | 4.45 | R-CDIP-T | |
| JD | 40 | CDIP SB | Ceramic, Metal In-Line | 15 | 52.07 | 3.5 | 2.54 | 4.45 | R-CDIP-T | |
| JD | 48 | CDIP SB | Ceramic, Metal In-Line | 15 | 61.85 | 3.5 | 2.54 | 4.45 | R-CDIP-T | |
| JD | 52 | CDIP SB | Ceramic, Metal In-Line | 15 | 67.31 | 3.5 | 2.54 | 4.45 | R-CDIP-T | |
| JDB | 18 | CDIP SB | Ceramic, Metal In-Line | 7.37 | 23.11 | 4.57 | 2.54 | 5.08 | R-CDIP-T | |
| JDB | 20 | CDIP SB | Ceramic, Metal In-Line | 7.37 | 25.65 | 4.57 | 2.54 | 5.08 | R-CDIP-T | |
| JDC | 32 | CDIP SB | Ceramic, Metal In-Line | 10.04 | 40.64 | 2.66 | 2.54 | 4.57 | R-CDIP-T | |
| JDD | 32 | CDIP SB | Ceramic, Metal In-Line | 15.12 | 40.64 | 2.66 | 2.54 | 4.57 | R-CDIP-T | |
| JDJ | 28 | CDIP SB | Ceramic, Metal In-Line | 7.49 | 35.56 | 3.56 | 2.54 | 4.45 | R-CDIP-T | |
| JDJ | 8 | CDIP SB | Ceramic, Metal In-Line | 7.49 | 11.81 | 3.56 | 2.54 | 4.45 | R-CDIP-T | |
| JDK | 28 | CDIP SB | Ceramic, Metal In-Line | 15.12 | 36.84 | 2.23 | 2.54 | 4.83 | R-CDIP-T | |
| JDL | 24 | CDIP SB | Ceramic, Metal In-Line | 15.11 | 31.75 | 2.35 | 2.54 | 4.83 | R-CDIP-T | |
| JDM | 24 | CDIP SB | Ceramic, Metal In-Line | 15.11 | 30.48 | 2.35 | 2.54 | 4.83 | R-CDIP-T | |
| JDN | 24 | CDIP SB | Ceramic, Metal In-Line | 7.37 | 30.48 | 2.54 | 2.54 | 4.45 | R-CDIP-T | |
| JVA | 16 | CDIP SB | Ceramic, Metal In-Line | 7.37 | 30.48 | 2.86 | 2.54 | 4.7 | R-CDIP-T | |
| JVB | 16 | CDIP SB | Ceramic, Metal In-Line | 14.99 | 31.05 | 7.43 | 2.54 | 9.52 | R-CDIP-T | |
| JVD | 16 | CDIP SB | Ceramic, Metal In-Line | 15.11 | 50.93 | 2.35 | 2.54 | 4.83 | R-CDIP-T | |
| JVE | 16 | CDIP SB | Ceramic, Metal In-Line | 15.11 | 30.48 | 2.35 | 2.54 | 4.83 | R-CDIP-T | |
| JVF | 16 | CDIP SB | Ceramic, Metal In-Line | 22.61 | 40.9 | 7.35 | 2.54 | 9.4 | R-CDIP-T | |
| JVG | 32 | CDIP SB | Ceramic, Metal In-Line | 22.74 | 40.64 | 2.85 | 2.54 | 4.72 | R-CDIP-T |