Packaging Information for Industry Standard Term: CFP

Pkg Pins Footprint Type Description Width
(mm)
Length
(mm)
Thickness
(mm)
Pitch
(mm)
Maximum Height
(mm)
JEDEC
HBC 68   CFP Ceramic, Metal Flat Pack 24.13 24.13 3.54 1.27 4.81 S-CQFP-L
HFG 100   CFP Ceramic, Metal Flat Pack 24 24 3.05 .64 3.3 S-CQFP-F
HFG 132   CFP Ceramic, Metal Flat Pack 24.13 24.13 2.67 .64 2.95 S-CQFP-F
HFG 132   CFP Ceramic, Metal Flat Pack 24.13 24.13 2.67 .64 3.3 S-CQFP-F
HFG 164   CFP Ceramic, Metal Flat Pack 29.09 29.09 2.67 .64 3.3 S-CQFP-F
HFG 172   CFP Ceramic, Metal Flat Pack 29.09 29.09 2.67 .64 3.3 S-CQFP-F
HFG 196   CFP Ceramic, Metal Flat Pack 34.17 34.17 2.67 .64 3.3 S-CQFP-F
HFG 68   CFP Ceramic, Metal Flat Pack 13.97 13.97 2.29 .64 2.68 S-CQFP-F
HFG 76   CFP Ceramic, Metal Flat Pack 20.46 25.31 2.28 .64 2.67 S-CQFP-F
HFG 84   CFP Ceramic, Metal Flat Pack 19.05 19.05 3.68 .64 3.68 S-CQFP-N
HFG 84   CFP Ceramic, Metal Flat Pack 19.05 19.05 3.68 .64 3.3 S-CQFP-F
HFH 256   CFP Ceramic, Metal Flat Pack 7.63 7.63 4 .5 4.55 R-CQFP-F
HFH 288   CFP Ceramic, Metal Flat Pack 7.63 7.63 4 .5 4.55 R-CQFP-F
HFH 320   CFP Ceramic, Metal Flat Pack 7.63 7.63 4 .5 4.55 R-CQFP-F
HFH 320   CFP Ceramic, Metal Flat Pack 7.63 7.63 4 .5 4.55 R-CQFP-F
HFH 352   CFP Ceramic, Metal Flat Pack 7.63 7.63 4 .5 4.55 S-CQFP-F
HFN 408   CFP Ceramic, Metal Flat Pack 102.87 102.87 4 .65 4.45 S-CQFP-F
HFP 132   CFP Ceramic, Glass Flat Pack 24.13 24.13 3.3 .635 3.81 S-GQFP-F
HKH 20   CFP Ceramic, Metal Flat Pack 2.9 12.7 2.54 1.27 2.54 R-CDFP-F
HKJ 8   CFP Ceramic, Metal Flat Pack 5.65 6.9 1.65 1.27 1.65 R-CDFP-F
HKK 10   CFP Ceramic, Metal Flat Pack 6.35 6.35 2.03 1.27 2.31 R-CDFP-F
HS 100   CFP Ceramic, Glass Flat Pack 14 20 2.4 .65 2.7 R-GQFP-F
HT 132   CFP Ceramic, Metal Flat Pack 24.07 24.07 2.67 .64 3.3 S-CQFP-F
HT 84   CFP Ceramic, Metal Flat Pack 16.51 16.51 2.67 .64 3.3 S-CQFP-F
HV 68   CFP Ceramic, Glass Flat Pack 12.51 12.51 3.56 .635 3.86 S-GQFP-F
U 10   CFP Ceramic, Glass Flat Pack 6.35 6.35 1.65 1.27 2.03 S-GDFP-F
U 30   CFP Ceramic, Metal In-Line 16.64 88.9 5.28 2.54 16.64 R-CSIP-N
W 14   CFP Ceramic, Glass Flat Pack 6.29 9.21 1.59 1.27 2.03 R-GDFP-F
W 16   CFP Ceramic, Glass Flat Pack 6.73 10.2 1.72 1.27 2.03 R-GDFP-F
W 20   CFP Ceramic, Glass Flat Pack 6.92 13.09 1.84 1.27 2.54 R-GDFP-F
W 24   CFP Ceramic, Glass Flat Pack 9.09 14.36 1.72 1.27 2.29 R-GDFP-F
WD 48   CFP Ceramic, Glass Flat Pack 9.66 15.88 2.48 .635 3.05 R-GDFP-F
WD 56   CFP Ceramic, Glass Flat Pack 9.66 18.42 2.48 .635 3.05 R-GDFP-F
WN 100   CFP Ceramic, Glass Flat Pack 19.05 19.05 3.56 .65 4.07 R-GQFP-G