| Pkg | Pins | Footprint | Type | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) | JEDEC |
| GA-GB | 196 | CPGA | Ceramic, Metal Grid Array | 37.09 | 37.09 | 3.69 | 2.54 | 4.7 | S-CPGA-P | |
| GA-GB | 225 | CPGA | Ceramic, Metal Grid Array | 39.75 | 39.75 | 3.69 | 2.54 | 5.21 | S-CPGA-P | |
| GA-GB | 256 | CPGA | Ceramic, Metal Grid Array | 42.17 | 42.17 | 3.69 | 2.54 | 5.21 | S-CPGA-P | |
| GA-GB | 289 | CPGA | Ceramic, Metal Grid Array | 44.61 | 44.61 | 3.69 | 2.54 | 5.21 | S-CPGA-P | |
| GA-GB | 324 | CPGA | Ceramic, Metal Grid Array | 47.08 | 47.08 | 3.69 | 2.54 | 5.21 | S-CPGA-P | |
| GA-GB | 361 | CPGA | Ceramic, Metal Grid Array | 49.79 | 49.79 | 3.69 | 2.54 | 5.21 | S-CPGA-P | |
| GB | 181 | CPGA | Ceramic, Metal Grid Array | 40.4 | 40.4 | 3.43 | 2.54 | 4.7 | S-CPGA-P | |
| GB | 68 | CPGA | Ceramic, Metal Grid Array | 24.38 | 24.38 | 2.03 | 2.54 | 3.62 | S-CPGA-P | |
| GF | 305 | CPGA | Ceramic, Metal Grid Array | 47.25 | 47.25 | 3.3 | 1.27 | 5.59 | S-CPGA-P | |
| GF | 325 | CPGA | Ceramic, Metal Grid Array | 47.25 | 47.25 | 3.62 | 1.27 | 5.59 | S-CPGA-P | |
| GFA | 141 | CPGA | Ceramic, Metal Grid Array | 26.93 | 26.93 | 3.18 | 1.27 | 5.2 | S-CPGA-P | |
| GLA | 68 | CPGA | Ceramic, Metal Grid Array | 24.13 | 24.13 | 2.03 | 2.54 | 3.58 | S-CPGA-P |