| Pkg | Pins | Footprint | Type | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) | JEDEC |
| NYA | 25 | csBGA | Plastic Grid Array | 3 | 3 | .7 | .5 | 1.1 | S-PBGA-N | |
| NYB | 36 | csBGA | Plastic Grid Array | 3.5 | 3.5 | .7 | .5 | 1.1 | S-PBGA-N | |
| NYC | 49 | csBGA | Plastic Grid Array | 4 | 4 | .7 | .5 | 1.1 | S-PBGA-N |