| Pkg | Pins | Footprint | Type | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) | JEDEC |
| EBN | 20 | DIP MODULE-TH | Plastic Special Shape | 60.96 | 93.21 | 12.5 | 2.54 | 12.7 | R-PDSS-T | |
| EBN | 22 | DIP MODULE-TH | Plastic Special Shape | 60.96 | 93.21 | 12.5 | 2.54 | 12.7 | R-PDSS-T | |
| EGP | 12 | DIP MODULE-TH | Plastic Special Shape | 18.92 | 25.27 | 0 | 0 | 9.65 | R-PDSS-T | |
| EGS | 12 | DIP MODULE-TH | Plastic Special Shape | 15.75 | 19.92 | 0 | 0 | 8 | R-PDSS-T |