| Pkg | Pins | Footprint | Type | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) | JEDEC |
| CLZ | 532 | FC/CSP | Plastic Grid Array | 23 | 23 | 2.61 | .8 | 3.25 | S-PBGA-N | |
| CLZ | 532 | FC/CSP | Plastic Grid Array | 23 | 23 | 2.61 | .8 | 3.15 | S-PBGA-N | |
| CMM | 295 | FC/CSP | Plastic Grid Array | 13 | 9 | .8 | .5 | 1 | R-PBGA-N | |
| CUS | 423 | FC/CSP | Plastic Grid Array | 16 | 16 | .96 | .65 | 1.4 | S-PBGA-N | |
| GDK | 532 | FC/CSP | Plastic Grid Array | 23 | 23 | 1.8 | .8 | 2.8 | S-PBGA-N | |
| GDK | 548 | FC/CSP | Plastic Grid Array | 23 | 23 | 1.8 | .8 | 2.8 | S-PBGA-N | |
| GHL | 169 | FC/CSP | Plastic Grid Array | 10 | 10 | 1 | .5 | 1.4 | S-PBGA-N | |
| GJC | 352 | FC/CSP | Plastic Grid Array | 35 | 35 | 3 | 1.27 | 3.5 | S-PBGA-N | |
| GNY | 384 | FC/CSP | Plastic Grid Array | 18 | 18 | 1.9 | .8 | 2.35 | S-PBGA-N |