| Pkg | Pins | Footprint | Type | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) | JEDEC |
| FD | 20 | LCCC | Ceramic, Metal Chip Carrier | 8.89 | 8.89 | 1.83 | 1.27 | 3.05 | S-CQCC-N | |
| FD | 28 | LCCC | Ceramic, Metal Chip Carrier | 11.43 | 11.43 | 1.83 | 1.27 | 3.05 | S-CQCC-N | |
| FD | 44 | LCCC | Ceramic, Metal Chip Carrier | 16.51 | 16.51 | 2.4 | 1.27 | 3.05 | S-CQCC-N | |
| FD | 52 | LCCC | Ceramic, Metal Chip Carrier | 19.05 | 19.05 | 2.57 | 1.27 | 3.05 | S-CQCC-N | |
| FD | 68 | LCCC | Ceramic, Metal Chip Carrier | 24.11 | 24.11 | 2.57 | 1.27 | 3.05 | S-CQCC-N | |
| FD | 84 | LCCC | Ceramic, Metal Chip Carrier | 29.21 | 29.21 | 2.57 | 1.27 | 3.05 | S-CQCC-N | |
| FE | 18 | LCCC | Ceramic, Metal Chip Carrier | 7.37 | 9.02 | 1.7 | 1.27 | 2.21 | R-CQCC-N | |
| FE | 28 | LCCC | Ceramic, Metal Chip Carrier | 8.89 | 13.97 | 1.83 | 1.27 | 2.21 | R-CQCC-N | |
| FE | 32 | LCCC | Ceramic, Metal Chip Carrier | 11.43 | 13.97 | 1.83 | 1.27 | 2.21 | R-CQCC-N | |
| FK | 20 | LCCC | Ceramic, Metal Chip Carrier | 8.89 | 8.89 | 1.83 | 1.27 | 2.03 | S-CQCC-N | |
| FK | 28 | LCCC | Ceramic, Metal Chip Carrier | 11.43 | 11.43 | 1.83 | 1.27 | 2.03 | S-CQCC-N | |
| FK | 44 | LCCC | Ceramic, Metal Chip Carrier | 16.51 | 16.51 | 1.83 | 1.27 | 2.03 | S-CQCC-N | |
| FK | 52 | LCCC | Ceramic, Metal Chip Carrier | 19.05 | 19.05 | 1.83 | 1.27 | 2.03 | S-CQCC-N | |
| FK | 68 | LCCC | Ceramic, Metal Chip Carrier | 24.11 | 24.11 | 1.83 | 1.27 | 2.03 | S-CQCC-N | |
| FK | 84 | LCCC | Ceramic, Metal Chip Carrier | 29.21 | 29.21 | 1.83 | 1.27 | 2.03 | S-CQCC-N | |
| FQA | 46 | LCCC | Ceramic, Metal Grid Array | 15.5 | 9 | 4.23 | .5 | 5.38 | R-CLGA-N |