| Pkg | Pins | Footprint | Type | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) | JEDEC |
| DBX | 14 | PFM | Plastic Small Outline | 6.43 | 10.82 | 1.63 | 1.27 | 1.73 | R-PDSO-G | |
| KH | 5 | PFM | Plastic Flange Mount | 8.64 | 10.16 | 4.19 | 1.7 | 4.83 | R-PSFM-T | |
| KTC | 15 | PFM | Plastic Flange Mount | 9.65 | 19.21 | 1.91 | 1.27 | 2.03 | R-PSFM-G | |
| KTE | 3 | PFM | Plastic Flange Mount | 8 | 9.4 | 1.91 | 2.54 | 2.03 | R-PSFM-G | |
| KTG | 5 | PFM | Plastic Flange Mount | 8 | 9.4 | 1.91 | 1.7 | 2.03 | R-PSFM-G | |
| KTP | 2 | PFM | Plastic Flange Mount | 6.15 | 6.04 | 1.91 | 4.57 | 2.03 | R-PSFM-G | |
| KTR | 15 | PFM | Plastic Flange Mount | 9.65 | 19.21 | 1.91 | 1.27 | 2.03 | R-PSFM-G | |
| KTT | 3 | PFM | Plastic Flange Mount | 8.41 | 10.18 | 4.44 | 2.54 | 4.83 | R-PSFM-G | |
| KTT | 5 | PFM | Plastic Flange Mount | 8.42 | 10.16 | 4.58 | 1.7 | 4.83 | R-PSFM-G | |
| KTW | 7 | PFM | Plastic Flange Mount | 8.89 | 10.1 | 4.44 | 1.27 | 4.65 | R-PSFM-G | |
| KV | 11 | PFM | Plastic Flange Mount | 10.7 | 20.02 | 4.5 | 1.7 | 4.62 | R-PZFM-T | |
| KV | 5 | PFM | Plastic Flange Mount | 8.38 | 10.17 | 4.58 | 1.7 | 4.7 | R-PZFM-T | |
| KV | 7 | PFM | Plastic Flange Mount | 8.38 | 10.16 | 4.59 | 1.4 | 4.7 | R-PZFM-T | |
| KVC | 11 | PFM | Plastic Flange Mount | 10.7 | 20.02 | 4.5 | 1.7 | 4.62 | R-PSFM-T | |
| KVT | 7 | PFM | Plastic Flange Mount | 8.34 | 10.16 | 4.6 | 1.27 | 4.7 | R-PZFM-T | |
| KVU | 3 | PFM | Plastic Flange Mount | 6.1 | 6.6 | 2.3 | 2.29 | 2.52 | S-PSFM-G | |
| KVU | 5 | PFM | Plastic Flange Mount | 6.6 | 6.1 | 2.3 | 1.14 | 2.52 | R-PSFM-G |