| Pkg | Pins | Footprint | Type | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) | JEDEC |
| CBB | 515 | POP-FCBGA | Plastic Grid Array | 12 | 12 | .61 | .4 | .9 | S-PBGA-N | |
| CBB | 547 | POP-FCBGA | Plastic Grid Array | 12 | 12 | .61 | .4 | .9 | S-PBGA-N | |
| CBC | 515 | POP-FCBGA | Plastic Grid Array | 14 | 14 | .63 | .5 | .95 | S-PBGA-N | |
| CBF | 401 | POP-FCBGA | Plastic Grid Array | 12 | 12 | .6 | .5 | .89 | S-PBGA-N | |
| CBJ | 450 | POP-FCBGA | Plastic Grid Array | 12 | 12 | .35 | .5 | .67 | S-PBGA-N | |
| CBL | 547 | POP-FCBGA | Plastic Grid Array | 12 | 12 | .56 | .4 | .9 | S-PBGA-N |