Packaging Information for Industry Standard Term: QFP

Pkg Pins Footprint Type Description Width
(mm)
Length
(mm)
Thickness
(mm)
Pitch
(mm)
Maximum Height
(mm)
JEDEC
FR 44   QFP Plastic Flat Pack 10 10 1.75 .8 2.25 S-PQFP-G
PAF 80   QFP Plastic Flat Pack 14 20 3.1 .8 3.1 R-PQFP-G
PAK 64   QFP Plastic Flat Pack 14 20 2.7 1 3.1 R-PQFP-G
PAL 100   QFP Plastic Flat Pack 14 20 2.7 .65 3.1 R-PQFP-G
PBM 120   QFP Plastic Flat Pack 28 28 3.4 .8 4.1 S-PQFP-G
PBM 128   QFP Plastic Flat Pack 28 28 3.4 .8 4.1 S-PQFP-G
PBR 64   QFP Plastic Flat Pack 14 14 1 .8 1.2 S-PQFP-G
PCM 144   QFP Plastic Flat Pack 28 28 3.4 .65 4.1 S-PQFP-G
PCM 160   QFP Plastic Flat Pack 28 28 3.4 .65 4.1 S-PQFP-G
PF 64   QFP Plastic Flat Pack 14 14 2.7 .8 3.1 S-PQFP-G
PFF 160   QFP Plastic Flat Pack 28 28 3.42 .65 4.07 S-PQFP-G
PG 64   QFP Plastic Flat Pack 14 20 2.7 1 3.1 R-PQFP-G
PGJ 128   QFP Plastic Flat Pack 14 20 2 .5 2.3 R-PQFP-G
PH 80   QFP Plastic Flat Pack 14 20 2.7 .8 3.1 R-PQFP-G
PJ 100   QFP Plastic Flat Pack 14 20 2.7 .65 3.1 R-PQFP-G
PJM 100   QFP Plastic Flat Pack 14 20 2.7 .65 3.4 R-PQFP-G
PJS 48   QFP Plastic Flat Pack 12.1 12.1 2.6 .8 2.7 S-PQFP-G
PJU 100   QFP Plastic Flat Pack 14 20 2.7 .65 3.26 R-PQFP-G
PJY 52   QFP Plastic Flat Pack 10 10 1.4 .65 1.6 S-PQFP-G
RC 52   QFP Plastic Flat Pack 10 10 2 .65 2.45 S-PQFP-G