| Pkg | Pins | Footprint | Type | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) | JEDEC |
| D | 14 | SOIC | Plastic Small Outline | 3.91 | 8.65 | 1.58 | 1.27 | 1.75 | R-PDSO-G | |
| D | 16 | SOIC | Plastic Small Outline | 3.91 | 9.9 | 1.58 | 1.27 | 1.75 | R-PDSO-G | |
| D | 8 | SOIC | Plastic Small Outline | 3.91 | 4.9 | 1.58 | 1.27 | 1.75 | R-PDSO-G | |
| DVA | 8 | SOIC | Plastic Small Outline | 7.5 | 17.9 | 2.3 | 1.27 | 2.65 | R-PDSO-G | |
| DW | 16 | SOIC | Plastic Small Outline | 7.5 | 10.3 | 2.35 | 1.27 | 2.65 | R-PDSO-G | |
| DW | 18 | SOIC | Plastic Small Outline | 7.5 | 11.5 | 2.35 | 1.27 | 2.65 | R-PDSO-G | |
| DW | 20 | SOIC | Plastic Small Outline | 7.5 | 12.8 | 2.35 | 1.27 | 2.65 | R-PDSO-G | |
| DW | 24 | SOIC | Plastic Small Outline | 7.5 | 15.4 | 2.35 | 1.27 | 2.65 | R-PDSO-G | |
| DW | 28 | SOIC | Plastic Small Outline | 7.5 | 17.9 | 2.35 | 1.27 | 2.65 | R-PDSO-G | |
| DWC | 8 | SOIC | Plastic Small Outline | 3.9 | 4.85 | 1.45 | 1.27 | 1.72 | R-PDSO-G |