| Pkg | Pins | Footprint | Type | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) | JEDEC |
| BAQ | 8 | Surface Mount Module | Plastic Special Shape | 36.83 | 56.39 | 11.75 | 3.81 | 12 | R-PDSS-B | |
| BAT | 11 | Surface Mount Module | Plastic Special Shape | 18.93 | 22.1 | 8.25 | 2.54 | 8.5 | R-PDSS-B | |
| BAZ | 11 | Surface Mount Module | Plastic Special Shape | 15.75 | 22.1 | 7.5 | 2.54 | 7.5 | R-PDSS-B | |
| BBQ | 11 | Surface Mount Module | Plastic Special Shape | 18.92 | 25.27 | 8.5 | 2.54 | 0 | R-PDSS-B | |
| BBT | 11 | Surface Mount Module | Plastic Special Shape | 15.75 | 22.1 | 8.39 | 2.54 | 8.64 | R-PDSS-B | |
| BCM | 10 | Surface Mount Module | Plastic Special Shape | 15.75 | 18.92 | 7.5 | 2.54 | 9.09 | R-PDSS-B | |
| BCU | 22 | Surface Mount Module | Plastic Special Shape | 25.91 | 38.31 | 9.64 | 2.54 | 9.64 | R-PDSS-B | |
| BET | 6 | Surface Mount Module | Plastic Special Shape | 24.38 | 27.94 | 8.25 | 7.62 | 8.5 | R-PDSS-B | |
| BET | 5 | Surface Mount Module | Plastic Special Shape | 24.38 | 27.94 | 8.25 | 7.62 | 8.5 | R-PDSS-B | |
| BET | 4 | Surface Mount Module | Plastic Special Shape | 24.38 | 27.94 | 8.25 | 7.62 | 8.5 | R-PDSS-B | |
| BEW | 5 | Surface Mount Module | Plastic Special Shape | 24.38 | 27.94 | 8.25 | 7.62 | 8.5 | R-PDSS-B | |
| EAQ | 8 | Surface Mount Module | Plastic Special Shape | 36.83 | 56.39 | 11.75 | 3.81 | 12 | R-PDSS-B | |
| EAT | 11 | Surface Mount Module | Plastic Special Shape | 18.93 | 22.1 | 8.25 | 2.54 | 8.5 | R-PDSS-B | |
| EAZ | 11 | Surface Mount Module | Plastic Special Shape | 15.75 | 22.1 | 7.5 | 2.54 | 8.33 | R-PDSS-B | |
| EBQ | 11 | Surface Mount Module | Plastic Special Shape | 18.92 | 25.27 | 8.5 | 2.54 | 0 | R-PDSS-B | |
| EBQ | 11 | Surface Mount Module | Plastic Special Shape | 18.92 | 25.27 | 8.5 | 2.54 | 0 | R-PDSS-B | |
| EBT | 11 | Surface Mount Module | Plastic Special Shape | 15.75 | 22.1 | 8.39 | 2.54 | 8.64 | R-PDSS-B | |
| ECM | 10 | Surface Mount Module | Plastic Special Shape | 15.75 | 18.92 | 7.5 | 2.54 | .341 | R-PDSS-B | |
| ECQ | 14 | Surface Mount Module | Plastic Special Shape | 28.45 | 34.8 | 8.75 | 3.18 | 9 | R-PDSS-B | |
| ECU | 22 | Surface Mount Module | Plastic Special Shape | 25.91 | 38.61 | 6.64 | 2.54 | 9.64 | R-PDSS-B | |
| EET | 4 | Surface Mount Module | Plastic Special Shape | 24.38 | 27.94 | 8.25 | 0 | 8.5 | R-PDSS-B | |
| EET | 5 | Surface Mount Module | Plastic Special Shape | 24.38 | 27.94 | 8.25 | 0 | 8.5 | R-PDSS-B | |
| EET | 6 | Surface Mount Module | Plastic Special Shape | 24.38 | 27.94 | 8.25 | 2.54 | 8.5 | R-PDSS-B | |
| EEW | 5 | Surface Mount Module | Plastic Special Shape | 24.38 | 27.94 | 8.25 | 0 | 8.5 | R-PDSS-B | |
| EGQ | 12 | Surface Mount Module | Plastic Special Shape | 18.92 | 25.27 | 0 | 0 | 9.65 | R-PDSS-B | |
| EGT | 12 | Surface Mount Module | Plastic Special Shape | 15.75 | 18.92 | 0 | 0 | 8 | R-PDSS-B | |
| ERJ | 10 | Surface Mount Module | Plastic Special Shape | 36.83 | 56.39 | 11.75 | 3.175 | 12 | R-PDSS-T | |
| ERL | 7 | Surface Mount Module | Plastic Special Shape | 36.83 | 56.39 | 12.45 | 8.89 | 12.7 | R-PDSS-B | |
| ERL | 8 | Surface Mount Module | Plastic Special Shape | 36.83 | 56.39 | 12.45 | 4.44 | 12.7 | R-PDSS-T | |
| ERN | 7 | Surface Mount Module | Plastic Special Shape | 36.83 | 56.39 | 12 | 6.35 | 11.75 | R-PDSS-B | |
| ERQ | 10 | Surface Mount Module | Plastic Special Shape | 36.83 | 56.39 | 12 | 3.81 | 11.75 | R-PDSS-T | |
| ERQ | 12 | Surface Mount Module | Plastic Special Shape | 36.83 | 56.39 | 12 | 3.81 | 11.75 | R-PDSS-B | |
| ERS | 8 | Surface Mount Module | Plastic Special Shape | 22.86 | 56.39 | 10.25 | 4.44 | 10.5 | R-PDSS-T | |
| ERU | 12 | Surface Mount Module | Plastic Special Shape | 48.01 | 56.39 | 10.3 | 4.44 | 10.5 | R-PDSS-B | |
| ERU | 8 | Surface Mount Module | Plastic Special Shape | 48.01 | 56.39 | 11.75 | 4.44 | 12 | R-PDSS-T | |
| ERY | 11 | Surface Mount Module | Plastic Special Shape | 26.54 | 51.94 | 9.73 | 3.17 | 9.98 | R-PDSS-B | |
| EUG | 5 | Surface Mount Module | Plastic Special Shape | 12.7 | 15.24 | 7.93 | 0 | 8.18 | R-PDSS-B | |
| EUJ | 10 | Surface Mount Module | Plastic Special Shape | 15.75 | 34.8 | 8.75 | 3.175 | 9 | R-PDSS-B | |
| EUJ | 7 | Surface Mount Module | Plastic Special Shape | 15.75 | 34.8 | 8.75 | 3.18 | 9 | R-PDSS-B | |
| EUL | 10 | Surface Mount Module | Plastic Special Shape | 22.1 | 37.97 | 8.75 | 3.175 | 9 | R-PDSS-B | |
| EUL | 7 | Surface Mount Module | Plastic Special Shape | 22.1 | 37.97 | 8.75 | 3.18 | 9 | R-PDSS-B | |
| EUN | 13 | Surface Mount Module | Plastic Special Shape | 28.45 | 34.8 | 8.75 | 3.175 | 9 | R-PDSS-B | |
| EUQ | 13 | Surface Mount Module | Plastic Special Shape | 37.97 | 41.15 | 8.75 | 3.18 | 9 | R-PDSS-B | |
| EUT | 6 | Surface Mount Module | Plastic Special Shape | 12.57 | 18.92 | 8.25 | 3.175 | 8.5 | R-PDSS-B | |
| EUT | 5 | Surface Mount Module | Plastic Special Shape | 12.57 | 18.92 | 8.25 | 3.175 | 8.5 | R-PDSS-B | |
| EUV | 5 | Surface Mount Module | Plastic Special Shape | 12.57 | 18.92 | 8.25 | 2.54 | 8.5 | R-PDSS-B | |
| EUV | 6 | Surface Mount Module | Plastic Special Shape | 12.57 | 22.1 | 8.25 | 3.175 | 8.5 | R-PDSS-B | |
| EUV | 4 | Surface Mount Module | Plastic Special Shape | 12.57 | 18.92 | 8.25 | 3.175 | 8.5 | R-PDSS-B | |
| EUY | 10 | Surface Mount Module | Plastic Special Shape | 15.75 | 25.27 | 8.75 | 3.175 | 9 | R-PDSS-B | |
| EUY | 7 | Surface Mount Module | Plastic Special Shape | 15.75 | 25.27 | 8.75 | 3.175 | 9 | R-PDSS-B | |
| EVE | 5 | Surface Mount Module | Plastic Special Shape | 10.16 | 12.57 | 7.56 | 3.56 | 7.81 | R-PDSS-T | |
| EVG | 20 | Surface Mount Module | Plastic Special Shape | 26.54 | 51.94 | 8.82 | 0 | 9.07 | R-PDSS-T |