| Pkg | Pins | Footprint | Type | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) | JEDEC |
| NPC | 32 | TLGA | Plastic Grid Array | 4.5 | 5.5 | .8 | .5 | .8 | R-PLGA-N | |
| NPD | 48 | TLGA | Plastic Grid Array | 7 | 7 | .8 | .5 | .9 | S-PLGA-N | |
| NPJ | 20 | TLGA | Plastic Grid Array | 3.5 | 3.5 | .8 | .5 | .8 | S-PLGA-N |