Packaging Information for Industry Standard Term: TO

Pkg Pins Footprint Type Description Width
(mm)
Length
(mm)
Thickness
(mm)
Pitch
(mm)
Maximum Height
(mm)
JEDEC
KC 3   TO Plastic Flange Mount 9.02 10.17 4.58 2.54 4.7 R-PSFM-T
KC 5   TO Plastic Flange Mount 8.51 10.16 4.58 1.7 4.7 R-PSFM-T
KC 7   TO Plastic Flange Mount 8.38 10.17 4.58 1.27 4.7 R-PSFM-T
KCS 3   TO Plastic Flange Mount 8.7 10.16 4.58 .1 4.7 R-PSFM-T
LMC 8   TO Metal Cylinder or Can 9.08 9.08 4.4 2.54 5.72 O-MBCY-W
LMD 8   TO Metal Cylinder or Can 8.96 8.96 3.99 2.54 5.21 O-MBCY-W
LME 10   TO Metal Cylinder or Can 8.96 8.96 4.4 2.92 5.72 O-MBCY-W
LMF 8   TO Metal Cylinder or Can 25.4 38.86 7.11 6.35 7.62 O-MBCY-W
LP 2   TO Plastic Cylinder or Can 4.3 4.3 3.6 2.54 5.34 O-PBCY-W
LP 3   TO Plastic Cylinder or Can 4.3 4.3 3.6 1.27 5.34 O-PBCY-W