| Pkg | Pins | Footprint | Type | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) | JEDEC |
| KC | 3 | TO-220 | Plastic Flange Mount | 9.02 | 10.17 | 4.58 | 2.54 | 4.7 | R-PSFM-T | |
| KC | 5 | TO-220 | Plastic Flange Mount | 8.51 | 10.16 | 4.58 | 1.7 | 4.7 | R-PSFM-T | |
| KC | 7 | TO-220 | Plastic Flange Mount | 8.38 | 10.17 | 4.58 | 1.27 | 4.7 | R-PSFM-T | |
| KCS | 3 | TO-220 | Plastic Flange Mount | 8.7 | 10.16 | 4.58 | .1 | 4.7 | R-PSFM-T | |
| KCT | 3 | TO-220 | Plastic Flange Mount | 8.59 | 10.16 | 4.45 | 2.54 | 4.65 | R-PSFM-T | |
| KV | 11 | TO-220 | Plastic Flange Mount | 10.7 | 20.02 | 4.5 | 1.7 | 4.62 | R-PZFM-T | |
| KV | 5 | TO-220 | Plastic Flange Mount | 8.38 | 10.17 | 4.58 | 1.7 | 4.7 | R-PZFM-T | |
| KV | 7 | TO-220 | Plastic Flange Mount | 8.38 | 10.16 | 4.59 | 1.4 | 4.7 | R-PZFM-T | |
| KVT | 7 | TO-220 | Plastic Flange Mount | 8.34 | 10.16 | 4.6 | 1.27 | 4.7 | R-PZFM-T | |
| NDA | 11 | TO-220 | Metal Flange Mount | 19.583 | 20.015 | 4.496 | 1.702 | 4.62 | S-MSFM-P | |
| NDB | 15 | TO-220 | Metal Flange Mount | 19.583 | 20.015 | 4.496 | 1.27 | 4.62 | S-MSFM-P | |
| NDD | 3 | TO-220 | Metal Flange Mount | 1.16 | 14.986 | 4.572 | 2.54 | 4.7 | R-MSFM-L | |
| NDE | 3 | TO-220 | Metal Flange Mount | 10.16 | 14.986 | 4.572 | 2.54 | 4.7 | R-MSFM-P | |
| NDF | 3 | TO-220 | Metal Flange Mount | 10.16 | 14.986 | 4.572 | 2.54 | 4.7 | R-MSFM-L | |
| NDG | 3 | TO-220 | Metal Flange Mount | 10.16 | 14.986 | 4.572 | 2.54 | 4.7 | R-MSFM-P | |
| NDH | 5 | TO-220 | Metal Flange Mount | 10.16 | 14.986 | 4.572 | 1.702 | 4.7 | R-MSFM-L | |
| NDK | 11 | TO-220 | Metal Flange Mount | 17.501 | 20.015 | 4.496 | 1.702 | 4.496 | R-MSFM-L | |
| NDL | 15 | TO-220 | Metal Flange Mount | 17.501 | 20.015 | 4.496 | 1.27 | 4.62 | R-MSFM-L | |
| NDZ | 7 | TO-220 | Metal Flange Mount | 10.16 | 14.986 | 4.572 | 1.27 | 4.7 | R-MSFM-L | |
| NEB03A | 3 | TO-220 | Plastic Flange Mount | 10.16 | 14.986 | 4.572 | 2.54 | 4.699 | R-PSFM-L | |
| NEB03F | 3 | TO-220 | Plastic Flange Mount | 10.16 | 14.986 | 4.572 | 2.54 | 4.699 | R-PSFM-P | |
| NEB03G | 3 | TO-220 | Plastic Flange Mount | 10.16 | 14.986 | 4.572 | 2.54 | 4.699 | S-PSFM-L | |
| NEB05B | 5 | TO-220 | Plastic Flange Mount | 10.16 | 14.986 | 4.572 | 1.702 | 4.699 | R-PSFM-L | |
| NEB05E | 5 | TO-220 | Plastic Flange Mount | 10.16 | 14.986 | 4.572 | 1.702 | 4.699 | R-PSFM-L | |
| NEB05F | 5 | TO-220 | Plastic Flange Mount | 10.16 | 14.986 | 4.572 | 1.702 | 4.699 | R-PSFM-L | |
| NEK | 15 | TO-220 | Plastic Flange Mount | 17.501 | 20.015 | 4.496 | 1.27 | 4.623 | R-PSFM-P |