| Pkg | Pins | Footprint | Type | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) | JEDEC |
| LP | 2 | TO-92 | Plastic Cylinder or Can | 4.3 | 4.3 | 3.6 | 2.54 | 5.34 | O-PBCY-W | |
| LP | 3 | TO-92 | Plastic Cylinder or Can | 4.3 | 4.3 | 3.6 | 1.27 | 5.34 | O-PBCY-W |