| Pkg | Pins | Footprint | Type | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) | JEDEC |
| K | 2 | TO-CAN | Metal Flange Mount | 25.4 | 38.94 | 7.44 | 0 | 7.75 | X-MBFM-P | |
| LMC | 8 | TO-CAN | Metal Cylinder or Can | 9.08 | 9.08 | 4.4 | 2.54 | 5.72 | O-MBCY-W | |
| LMD | 8 | TO-CAN | Metal Cylinder or Can | 8.96 | 8.96 | 3.99 | 2.54 | 5.21 | O-MBCY-W | |
| LME | 10 | TO-CAN | Metal Cylinder or Can | 8.96 | 8.96 | 4.4 | 2.92 | 5.72 | O-MBCY-W | |
| LMF | 8 | TO-CAN | Metal Cylinder or Can | 25.4 | 38.86 | 7.11 | 6.35 | 7.62 | O-MBCY-W | |
| NDS | 2 | TO-CAN | Metal Flange Mount | 19.507 | 19.507 | 8.611 | 0 | 8.941 | X-MSFM-P | |
| NDT | 3 | TO-CAN | Metal Flange Mount | 8.255 | 8.255 | 4.445 | 4.699 | 0 | O-MSFM-P | |
| NDU | 2 | TO-CAN | Metal Flange Mount | 4.699 | 4.699 | 2.362 | 2.54 | 2.667 | O-MSFM-P | |
| NDV | 3 | TO-CAN | Metal Flange Mount | 4.699 | 4.699 | 2.362 | 0 | 2.667 | O-MSFM-P | |
| NEP | 4 | TO-CAN | Metal Flange Mount | 19.507 | 19.507 | 8.585 | 0 | 8.585 | X-MSFM-P | |
| NEQ | 4 | TO-CAN | Metal Flange Mount | 19.507 | 19.507 | 7.468 | 0 | 7.747 | X-MSFM-P | |
| NER | 4 | TO-CAN | Metal Flange Mount | 10.389 | 10.389 | 5.817 | 0 | 5.944 | O-MSFM-P | |
| NEW | 2 | TO-CAN | Plastic Flange Mount | 25.4 | 38.684 | 8.585 | 0 | 8.941 | O-PSFM-T |